VERSAFIT-V4 Heat Shrink Tubing : Very-Thin-Wall, Flexible, Highly Flame-Retardant, Polyolefin Tubing
VERSAFIT-V4 is a thin wall, very flexible, VW-1 rated, UL recognized tubing meeting the requirements of UL 224. VERSAFIT-V4. Meets the requirements of Standard C22.2 No. 198.1 and is CSA certified with a 150 Volt rating.
Overview
VERSAFIT-V4 heat-shrinkable tubing is a cost-effective, environmentally friendly choice for many commercial applications. VERSAFIT-V4 tubing is a very thin-wall version of VERSAFIT, a specially formulated polyolefin with low recovery temperature, excellent flexibility, and high flameretardance (VW-1)
VERSAFIT-V4 tubing is typically applied where space savings is important, offering the ability to pack components more closely than is possible with standard tubings. Versafit-V4 tubingcan shrink more than twice as fast as standard products. This rapid shrinking may be important in the prevention of over heating of temperature-sensitive components.
Unlike other typical flame-retardant tubings, VERSAFIT-V4 tubing is free of polybrominated biphenyls (PBBs) and polybrominated biphenyl oxides(PBBOs). In Europe, these chemicals are classified as environmentally hazardous substances. VERSAFIT-V4 products are UL-recognized at 125°C, 300 V, and CSA-certified at 125°C, 150 V, with UL VW-1 and CSA OFT flame-retardancy ratings.
Features
- Shrink ratio 2:1.
- Operating temperature from –30°C up to +125°C.
- Minimum shrink temperature: +70°C.
- Minimum full recovery temperature: +90°C.
- RoHS compliant.
Benefits
- 2:1 shrink ratio
- Low shrink temperature reduces installation time and the risk of damage to temperature-sensitive components
- Very flexible; doesn’t easily wrinkle when bent
- Free of polybrominated biphenyls (PBBs) and polybrominated biphenyl oxides and ethers (PBBOsand PBBEs), which are classified as environmentally hazardous substances