![](/content/dam/te-com/images/hybrid-and-electric-mobility-solutions/global/product-hero-rendition/hems-high-voltage-contactor-evc-135.jpg/jcr:content/renditions/hero-product-master.jpg)
EVC 135 Contactor
Swift switching. TE's compact contactors provide fast, reliable switching and custom connections for hybrid and electric vehicles.
Compact, customizable contactors. TE’s EVC 135 main contactor provides fast and reliable switching of the high voltage battery to the vehicle system in hybrid and electric vehicles. The compact contactors offer 450 VDC and 135 Amps of continuous current carrying capabilities. The contactors are designed with 8kV of isolation between open contacts to increase battery robustness. The contactors also provide current switching capabilities in harsh environments with no oxidation or contamination of contacts during long periods of non-operation. The configurable mounting orientation and custom connections allow customers to meet their packaging needs. The contactor features a mechanical life of 1 million cycles and is not position sensitive, so it can be mounted in almost any orientation.
Applications
- Main power relay for hybrid electric vehicles
- Accessory relays for high voltage system
- High speed pre-charging
Product Offering
EVC 135 Main Contactor
Product Code | Coil Voltage | Coil Resistance | Coil Termination | Mounting | Part Numbers Americas Asia |
---|---|---|---|---|---|
EVC135-4BNGA | 12 VDC (Economization required) |
15.3Ω | 6 in (150mm) stripped wire |
Bottom | 2203194-1 2219560-2 |
EVC135-5ANGA | 12 VDC (Economization optional) |
26Ω | 15 in (380mm) stripped wire |
Bottom | 2138622-1 2219560-7 |
EVC135-7BNGA | 12 VDC (Economization optional) |
96Ω | 6 in (150mm) stripped wire |
Bottom | 2138602-1 2219560-4 |
EVC135-4ANHA | 12 VDC (Economization required) |
15.3Ω | 15 in (380mm) stripped wire |
Side | 2272229-1
|
EVC135-4BNHA | 12 VDC (Economization required) |
15.3Ω | 6 in (150mm) stripped wire |
Side | 2138168-1
|
EVC135-5BNGA | 12 VDC (Economization optional) |
26Ω | 6 in (150mm) stripped wire |
Bottom | 2098371-1 2219560-3 |
EVC135-6BNGA | 12 VDC (Economization required) |
3.8Ω | 6 in (150mm) stripped wire |
Bottom | 2138084-1 2219560-1 |
Electrical
- Contactor arrangement: Main contacts SPST–NO-DM (1 form X)
- Voltage rating: 450VDC
- Continuous current rating: 135A
- Short term current rating (3min): 200A
- Coil operation voltage: 12V, 24V
- Coil resistance (+20 °C): 26Ω, 15.3Ω, 3.8Ω available for different pull-in voltages
Mechanical
- Compact epoxy-sealed resin enclosure occupies about 65.5cm3 volume
- Robust mounting plate with side or bottom mounting option for M4 screws
- Inert gas filled contact chamber
- Flying leads for coil connections
- Load terminals threaded for M5 bolts
- Mechanical life: 1 million cycles