![](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/product-hero-rendition/HPG-hero-redition/ac-contactors-hero.jpg/jcr:content/renditions/hero-product-master.jpg)
AC Contactors: Small, lightweight, efficient
An AC contactor is an electrical switching device that can switch an electrical circuit on and off. They are available in multiple contact configurations, current/voltage ratings, auxiliary contact configurations, and mounting styles. Their voltage ranges from 12VAC or 12VDC to 690VAC or 440VDC. Economizer circuits are employed to reduce the amount of power used by the contactor coil during operation. Our portfolio of AC contactors includes products from our HARTMAN and KILOVAC brands.
AC Contactors are used mostly in applications where high current carrying capacity is required. Compact and mounted easily, these feature multiple contacts. AC contactors have shading coils that delay demagnetization of the magnetic core to avoid chattering. Our AC contactors are available in multiple contact configurations, current/voltage ratings, auxiliary contact configurations, and mounting styles. Our depth of technical experience and range of products provides our customers with solutions to help them address demanding performance requirements for harsh environments. Our portfolio includes lightweight, small, and efficient AC contactors for aerospace commercial and military electrical power systems.
Product Overview
HARTMAN AC Contactors
HARTMAN AC contactors are lightweight and environmentally (gasket) sealed. Hermetically sealed enclosures are available for the most severe environmental conditions or altitudes above 50,000 feet. Multiple main contact configurations and auxiliary contact configurations are available. AC contactors are designed to meet the applicable requirements of MIL-PRF-6106 and/or specific customer specification.
Product Specifications
Hartman AC Contactors D Series
Description | Contact Arrangment | Sealed | Amps |
DH-14 | 3PDT | Hermetically | Up to 25 Amps |
DHR-14 | 3PDT | Hermetically | Up to 25 Amps |
DHR-18 | 3PDT-Center Off | Hermetically | Up to 30 Amps |
D7 | 3PDT and 3PST NO | Gasket Sealed | Up to 50 Amps |
DH7 | 3PDT and 3PST NO | Hermetically | Up to 50 Amps |
DHR7 | 3PDT and 3PST NO | Hermetically | Up to 50 Amps |
DR7 | 3PDT and 3PST NO | Hermetically | Up to 50 Amps |
D18 | 3PDT Center Off | Gasket Sealed | Up to 50 Amps |
DH18 | 3PDT Center Off | Hermetically | Up to 50 Amps |
DHR18 | 3PDT Center Off | Hermetically | Up to 50 Amps |
DH-7 | 3PDT | Hermetically | Up to 60 Amps |
D25 | 3PDT NO | Gasket Sealed | Up to 100 Amps |
DH25 | 3PDT NO | Hermetically | Up to 100 Amps |
DHR25 | 3PDT NO | Hermetically | Up to 100 Amps |
D25 | 3PST NO | Gasket Sealed | Up to 120 Amps |
DH25 | 3PST NO | Hermetically | Up to 120 Amps |
D-31 | 3PDT Center Off | Gasket Sealed | Up to 100 Amps |
DH-31 | 3PDT Center Off | Hermetically | Up to 120 Amps |
DHL-31 | 3PDT Center Off | Hermetically | Up to 120 Amps |
D-25 | 3PDT, Side Stable | Gasket Sealed | Up to 125 Amps |
Featured Product
KILOVAC FM200 AC Contactors
KILOVAC FM200 AC contactor - also known as "Flatman III" - is available in multi-pole configurations. These contactors are designed small, low-cost solutions with this current rating. The contact arrangements include normally open, normally closed and mixed. Standard models are available with 12VDC, 24 VDC and 115 VAC coils. Contact us for 240 VAC coil models.
Product Specifications
KILOVAC FM200
Parameter | Units | Values for FM200 Series |
---|---|---|
Contact Arrangement | 1,2 or 3 poles | |
Contact Form (per pole) | Form X or Y (NON-DM or NC-DB) | |
Rating Operating Voltage | V | 480Vms (L-L) or 480VDC |
Max. Contact Voltage (transient) | V | 750Vms or 60VDC |
Continuous (Carry) Current | Ams or ADC | 200/pole (Form X) 150/pole (Form Y) |
Power Switching Form X (0.7-1.0 PF) | Cycles | 2,000 @ 300Arms 10,000 @ 200Arms 20,000 @ 100Arms 5,000 @ 200A/48VDC 2 million @ 50A/28VDC |
Power Switching Form Y (0-7-1.0 PF) | Cycles | 2,000 @ 225Arms 10,000 @ 150Arms 20,000 @ 75Arms 5,000 @ 150A/48VDC 2 million @ 35A/28VDC |
Mechanical Life | Cycles | >2 million |
Contact Voltage Drop | mV | 75 for Form X or Form Y
|
Auxiliary Contact Arrangement | 1 Form A (SPST-NO) | |
Auxiliary Contact Rating | Arms or ADC | 1 @ 30 VDC, 3 @ 125VAC |
Dielectric Withstanding Voltage | Vrms | 2,200 @ sea level |
Insulation Resistance @ 500VDC | Megohms | 100 |
Shock, 11ms 1/2 sine, peak | G | 10 |
Vibration, sine, 10-2000Hz | G | 5 |
Operating Temperature | °C | -20 to +60 |
Storage Temperature | °C | -40 to +85 |
Ambient Humidity | %RH | 0 to 95 |
Weight | oz. / kg | 17.6 - 49.4 / 0.5 - 1.4 |