General Purpose Relays
Whether you are designing for harsh conditions or indoor applications, our relay portfolio offers a broad range of solutions that were designed for the unique requirements your looking to solve for.
Popular Design Trends

High Inrush Current Capabilities

Meet Hazardous Locations Global Safety Requirements

Miniaturized Space Saving Designs

Designed to meet industry standards and global safety requirements
High Inrush Current Capabilities
Designed To Meet High Inrush Current Requirements
High inrush capability is a trend for applications that require high inrush resistance on loads where there is an inrush current such as lighting, smart plugs, appliances and building automation.
The following relays are suitable for high inrush current design needs:
Designed For Hazardous Locations
For Use In Hazardous Locations
In air conditioning and refrigeration applications there is an increasing need for components to meet the IEC-based UL Standard for Safety for Explosive Atmospheres (60079-15). This standard helps to ensure the relays can safely operate in environments where there could be the presence of:
- Flammable gases, vapors, or liquids
- Combustible dust
- Ignitable fibers
The following Select General Purpose Relays have been tested to the 22.5 sealed device test method of UL standard 60079-15 and are suitable for use in hazardous locations:
Space-Saving Solutions
Miniature
The need to embed more functionality into smallers spaces is becoming a requirement for engineers designing new applications. Our relay portfolio offers compact space saving products that can help solve for your complex application needs.
High And Low Power Options
Featured Products & Documents
PRODUCT VIDEOS
APPLICATIONS
Additional Applications
- Lighting
- Staircase timers
- Boiler controls
- Pump control relays
- Heating elements
- Energy controls and distribution
- Time switches
- Elevator and Escalator
- Door controls
- Timer, temperature controls, and phase protection
- Heating systems controllers
- Interface modules
- Motor protection device / controls
- Machinery controls
- Motor and Inverter Control