Seamless power flow with our electromechanical power relays
Power relays open or close a circuit by using an electromagnetic coil for seamless power flow. These cost-efficient relays are manufactured with an armature, spring, and one or several contacts. If the relay is meant to be normally open (NO), when power is applied the electromagnet attracts the armature. It is pulled in the coil’s direction until it reaches a contact, resulting in closing the circuit. Similarly, if the relay is meant to be normally closed (NC), the electromagnetic coil pulls the armature away from the contact, resulting in opening the circuit.
Our relays can be used anywhere in the intelligent building system — in elevators and escalators, control panels, motion control systems, lighting, building systems, and an array of safety-critical applications to mention just a few. In this Application Guide, you can find our relays products suitable for use in building equipment including HVAC, lighting and solar applications. Here you can find cost-effective, reliable solutions designed to withstand extreme shock, vibration, temperature, and altitude, from our recognized brands: AGASTAT, AXICOM, Potter and Brumfield, PRODUCTS UNLIMITED, SCHRACK, OEG as well as TE.
What is a Power Relay?
Power relays are categorized by mechanical features – miniature, PCB, industrial, and more. While miniature power relays are small this term does not always indicate absolute size, PCB power relays are designed to mount onto printed circuit boards (PCBs). Industrial relays are typically used in switching cabinets by control panel builders. Industrial relays are engineered to meet industry expectations such as Underwriters Laboratory (UL).
The basic design of electromechanical power relays is the same, regardless of whether it is a miniature PCB relay or an industrial power relay. Power relays have three subsystems: contact system, magnetic system, and mechanical components.
The primary components in a power relay include – on the contact system, or secondary side – fixed contacts, moving contacts (moved by the magnetic system – the motor – to switch the load circuit), and contact springs (holding the contacts but flexible enough to all the contacts to move).
The magnetic system includes the coil (generates the necessary magnetic field to actuate the armature and contacts), the core, the yoke (establishes the magnetic circuit), the armature (the moving part that closes and opens the magnetic circuit and acts – via a comb or actuator – on the moving relay contacts), and the return spring (establishes the defined position of the magnetic and contact system in case the coil is not energized).
The mechanical components include the case, base, insulation (separates the primary circuit from the secondary side and provides required insulation), actuator (can translate motion of magnetic system to the moving contacts), pins or terminals (connects the contact system and the load), and mounting devices.
Most power relays are monostable (non-latching) relays with a neutral coil system, and only one stable position. These will stay in this non-energize state, without receiving power.
Incandescent lamps, inductive loads like motors and solenoids, capacitive loads like electronic ballasts and switching power supplies, etc. can exhibit very high initial surge currents upon energizing. This can be up to 10X the steady state current or more and is especially troublesome should the contact closure randomly occur near the peak of the voltage sine-wave. Welding of contacts due to such excessive surge current is often the result. Relays for such applications usually need to be oversized or specially designed to handle the high inrush current relative to the relatively modest steady state current. This usually results in extra control cost and increased space usage. The application notes looks at how synchronizing contact can make and break to the load voltage and current can yield marked improvement in performance when properly implemented.
Select Applications
Power Relays
Power relays are used in automotive, control, power, safety, and signal systems. In building systems, such as elevators and escalators, power PCB relays are designed for PCB mounting primarily in elevator control sub systems, door control, and illumination. In HVAC, power PCB relays are used in thermostats, electric boilers (to switch on heating time), general pumps and fan control to name a few. In lighting systems, inrush power relays are especially suitable for electronic ballast and LED lighting. Other applications include movement detectors, remote controls and bus system actuators.
Relays for Lighting
-
Lighting Relay Guide
Whether you are designing your lighting or outlet controller for 120v, 277, 347, or 480v, we have extensive capabilities in the design and manufacture of relays for the task. Learn more by downloading our lighting relay guide.
High Voltage DC Contactor ECP 600B Series
The ECP600B series high-voltage DC contactor which is designed for control in high-voltage environments in battery energy storage systems, solar inverters, and EV charging applications. The special contact design enables it to endure bi-directional load and perform well under a 1500VDC voltage system with a long life and high reliability.
Benefits
High Voltage Contactor ECP 600B Series
- Hermetically sealed with ceramic technology ensuring high reliability
- Continuous carry current capability of 800A
- High performance in electrical endurance with Max. breaking capacity up to 1500VDC at 1000A
- Allows bi-directional load
- Dual coil design withholding 5.0W of power
- Equipped with auxiliary contact and smart monitoring for main contact status
- Complies with DC-1 utilization category in IEC60947-4
High Voltage DC Contactor ECK 150B, 200B and 250B Series
TE Connectivity (TE) introduces the ECK 150B, 200B & 250B high-voltage DC contactor series, designed for control in new energy applications. The ECK product line is an innovative and reliable solution for EV charging stations, solar inverters, battery energy storage systems, automated-guided vehicles (AGVs) & e-Forklifts and other high voltage applications. They allow bi-directional loads and are hermetically sealed with ceramic sealing technology making it safe and reliable. These contactors can be used in 1000VDC system applications.
Features
High Voltage DC Contactor ECK 150B, 200B and 250B Series
- Hermetically sealed with ceramic technology
- Switching voltage up to 1000VDC
- Bi-directional contacts
- Optional auxiliary contact
- Complies with DC-1 utilization category
Benefits
High Voltage DC Contactor ECK 150B, 200B and 250B Series
- Meets the system upgrade requirement
- High performance in electrical endurance making it suitable for high voltage applications.
- Allows for bi-directional load.
- Smart monitoring for main contact status
- CE approved, serving as a global solution for customer projects.
High Voltage DC Contactor ECK 50B and 100B Series
TE Connectivity (TE) introduces the ECK 50B/100B high-voltage DC contactor series which is designed for control in new energy applications. The ECK product line is an innovative and reliable solution for EV charging stations, solar inverters, battery energy storage systems, automated-guided vehicles (AGV), and e-forklifts. These contactors allow bi-directional loads and are hermetically sealed with ceramic sealing technology making them safe and reliable. They are also suitable for 1000VDC system applications.
Features
High Voltage DC Contactor ECK 50B and 100B Series
- Hermetically sealed with ceramic technology
- Switching voltage up to 1000VDC
- Bi-directional contacts
- Optional auxiliary contact
- Comply with the DC-1 utilization category
Benefits
High Voltage DC Contactor ECK 50B and 100B Series
- Meets the system upgrade requirement
- High performance in electrical endurance making it suitable for high voltage applications
- Allows bi-directional load
- Smart monitoring for main contact status
- CE approved, serving as a global solution for customer