Product Features:
Capabilities for TE's Water Level Transducer Portfolio
- Pressures from 1 to 3,015 PSI
- Analog and digital output signals
- Standard configurations available for online purchase
- Approvals for various hazardous locations
- Compatibility with a wide range of liquids and gases
- Measurements in gauge, sealed, absolute, temperature, and conductivity pressure types
- Optional lightning protection and small diameter options
85°C
Max. operating temperature available
3015
Max. PSI pressure rating available
0.75"
Available outside diameter