Out of this world cables
TE's space-grade wire and cable solutions help meet the demands for lightweight composition, innovative design and reliability required for space applications.
The best in high reliability solutions. The space industry places stringent demands on wire and cable performance. Key attributes, including low mass, high-efficiency and high-bandwidth, are crucial to mission success. Solutions must also be highly reliable and able to perform in space without maintenance for decades. TE is dedicated to supporting the full range of space wire and cable and interconnect application requirements.
Low Fluoride SPEC 55 Space Wire
Excellent service history
Smallest and lightest performance wire
Rated at +200 °C for 10,000 hours
Flexible at -85 °C
Mechanically tough, low outgassing
Excellent resistance to chemicals
Note: Low fluoride SPEC 55 wire is not ESA approved
CHEMINAX Coaxial Cable
Suitable for demanding video and RF applications
Low capacitance and attenuation
Lightweight, small size
High velocity of propagation
High flexibility
Rated -65 °C to 200 °C
FILTERLINE ElectroLoss Cable
Rated -65 °C up to 200 °C
SPEC 55 insulation
Suppresses EMI above 100 MHz
Low outgassing
High degree of EMI protection
QUADLITE Quadraxial Cable
Rated -65 °C to 200 °C
Customized construction for data standards: Fast and Gigabit Ethernet, USB, Fibre Channel, IEEE 1394
Low outgassing, lightweight