Self-locking cable ties for stable binding power
Our cable ties are designed to bind under extreme conditions, including temperature and vibration. Our design features interior serrations that help hold individual wires or bundles firmly in place through friction. The cable ties have a tapered tip, some also have a “bent tail” for easy insertion, which speeds up threading and reduces applied cost. Our cable ties are manufactured with a tough, smooth polyamide designed for indoor and outdoor applications, our black UV resistant ties are particularly recommended for outdoor use.
Clean bundling of cables and leads in switch boards and control systems. Today, there is an increasing demand for cable ties to bundle and fasten wires and cables quickly and economically in many applications.
Our portfolio extends our AMP-TY family of cable ties to include the most commonly used sizes, materials, and colors, with customer-friendly packaging. Our cable ties are designed for mounting of conduits, tubes, cables and components in installations, as well as fastening and mounting of countless materials. Our solution features an all synthetic one-piece design eliminates metal parts. Our AMP-TY cable ties can be hand applied or by using application tools.
Our stainless steel ties use high quality AISI 316 with high corrosion resistance. These are designed for applications involving food processing, marine, power stations, petro-chemical, off-shore and underground cable laying, and where new regulations state second fixings must be used. A select ranges of our stainless steel ties are powder coated to give corrosion resistance. The coating also acts as a barrier to avoid corrosion between dissimilar metals. Selected products are Quality Certified by UL and DNV and also offer LFH.
Product Features
AMP-TY Cable Ties, Polyamide 6.6
- Color: Natural or black
- Temperature Range: –40 °C to +80 °C
- Application Temperature: –10 °C to +60 °C
- Melting Point: +250 °C
- Dielectric Strength: 50 kV/mm
- Flammability Rating: UL 94 V-2
- Resistance to External Agents: Bases, oils, greases, oil products,
chlorate solvents - Limited Resistance to: Acids
- No Resistance to: Phenols
Product Features
AMP-TY Cable Ties, Polyamide 12
- Color:Black
- Temperature Range: –40 °C to +80 °C
- Application Temperature: –20 °C to +60 °C
- Melting Point: +185 °C
- Dielectric Strength: 28 kV/mm
- Flammability Rating: UL 94 HB
- Resistance to External Agents: Ultra-violet rays
- Good Resistance to: Bases, oils, greases, oil products,
saline atmosphere - No Resistance to: Chlorate solvents