Protect against moisture with cable entry seals
Our Raychem cable entry seals (CES) are water-tight, heat-shrinkable products providing long-term sealing for cable penetrations into panels, junction boxes and through bulkheads. Our heat-shrinkable CES are available with the molded area configured with one opening for a single wire or cable entry, or with two, three or four legs of equal size to seal multiple wires or cables. Our cable entry seals are available in standard and threaded types, have factory-applied adhesive, and can accommodate single or multiple cables up to 2.5 inches in diameter. We also manufacture other forms available in an EMI shielded configuration.
Product Features
Cable Entry Seals
- Strain relief
- Heat-shrinkable
- Grounding and bonding
- EMI protection
- Moisture sealing
- Metal or plastic bodies
- Multi leg-breakouts
- Preinstalled adhesive
- Available in right angle
- Prevents plastic creep for long term sealing
Product Options
Cable Entry Seals
| Product Type | Operating Tempature | 
|---|---|
| Standard | -55°C to 90°C | 
| Breakout | -55°C to 90°C | 
| Threaded | -55°C to 90°C | 
| Threaded Breakout | -55°C to 90°C | 
| Right-Angle Threaded | -55°C to 90°C | 
| Right-Angle Breakout | -55°C to 90°C | 
Our eat-shrinkable cable entry seals (CES) are designed to provide a watertight, fume-tight seal where cables enter connection boxes, bulkheads, or other enclosures. Our CESs products are manufactured with a molded body made with flame-retardant heat-shrinkable polyolefin and hot-melt thermoplastic adhesive, with either a molded or nylon nut.
Typical Applications
- Cable entry into junction boxes, panels and through bulk heads