![](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/product-hero-rendition/EPS-hero-rendition/shielded-contacts-146467.jpg/jcr:content/renditions/hero-product-master.jpg)
Raychem Solder Contacts on One-Piece Design
TE's Raychem brand SolderTacts are solder contacts that have a one-piece design with integrated soldering technology to deliver fast, reliable terminations for circular and rectangular connectors – reducing handling and installation costs.
Eliminate hard-to-handle crimped terminations. SolderTacts contacts provide the optimum amount and type of solder and flux in a prefluxed solder preform that controls soldering and reduces operator sensitivity. They provide simultaneous electrical connection and strain relief with a heat-shrinkable, transparent tubing. SolderTacts contacts versatile design makes them particularly well-suited to military, aerospace and defense equipment applications.
TE Connectivity’s (TE) dependable, economical wire and cable termination products provide solutions for hundreds of wire and cable interconnect requirements. All wire termination products are housed inside transparent heat-shrinkable insulation sleeves, which provide inspectability and can provide various levels of environmental protection. Most Raychem brand termination products incorporate a fluxed solder preform, which is essential for a highly controlled soldering process.
D-602
Product series for SolderTacts
39029
M39029 SolderTacts for MIL-C-38999 Series I, II, III and IV connectors
Reliable one-piece solder contacts: through-connector shielding, reduces cross-talk, and improves signal transmission.
- Shielded Contacts,
- SolderTacts Shielded One-Piece Solder Contacts
MIL-C-26482
SolderTact Series
Contact Military Specification | Wire (AWG) | TE SolderTacts Part Number | Size | Polarity | Cable Type |
---|---|---|---|---|---|
MIS-20067/5-001 | 24-32 | D-602-16 | 12 | S | Coaxial |
MIS-20067/6-001 | 24-32 | D-602-17 | 12 | P | Coaxial |
Other products available for this Mil spec connector. See page above.
MIL-C-28748
SolderTact Series
Conact Military Specification | Wire (AWG) | TE SolderTacts Part Number | Size | Polarity | Cable Type |
---|---|---|---|---|---|
MIS-20067/2-002 | 26-32 | D-602-44 | 16 | P | Coaxial |
MIS-20067/1-001 | 26-32 | D-602-45 | 16 | S | Coaxial |
MIS-20067/4-001 | 24-30 | D-602-54 | 16 | P | Twisted pair |
MIS-20067/3-001 | 24-30 | D-602-55 | 16 | S | Twisted pair |
M39029/79 | 26-32 | D-602-72 | 16 | P | Coaxial |
M39029/80 | 26-32 | D-602-73 | 16 | S | Coaxial |
M39029/40 | 26-32 | D-602-76 | 16 | P | Coaxial |
M39029/41 | 26-32 | D-602-77 | 16 | S | Coaxial |
MIS-20067/2-001, 003 | 28-32 | D-602-0173 | 16 | S | Coaxial |
MIS20067/8-001 | 16-20 | D-610-09 | 16 | P | Power |
MIS-20067/7-001 | 16-20 | D-610-10 | 16 | S | Power |
Other product available for ths Mil spec connector. See page above.
MIL-C-38999 Series I, II, III, IV
SolderTact Series
Contact Military Specification | US Air Force Drawing | Wire (AWG) | TE SolderTacts Part Number | Size | Polarity | Cable Type |
---|---|---|---|---|---|---|
M39029/60 | 22-24 | D-602-0122 | 8 | P | Coaxial | |
M39029/59 | 22-24 | D-602-0123 | 8 | S | Coaxial | |
M39029/76 | 915304-1 | 26-30 | D-602-0140 | 16 | P | Coaxial |
M39029/77 | 915305-1 | 26-30 | D-602-0141 | 16 | S | Coaxial |
M39029/76 | 915304-2 | 26-30 | D-602-0142 | 16 | P | Twisted Pair |
M39029/77 | 915305-2 | 26-30 | D-602-0143 | 16 | S | Twisted Pair |
M39029/28 | 915307-1 | 24-32 | D-602-0144 | 12 | P | Coaxial |
M39029/75 | 915308-1 | 24-32 | D-602-0145 | 12 | S | Coaxial |
M39029/28 | 915307-3 | 22-26 | D-602-0146 | 12 | P | Twisted Pair |
M39029/75 | 915308-3 | 22-26 | D-602-0147 | 12 | S | Twisted Pair |
M39029/28 | 915307-2 | 22, 28 | D-602-0150 | 12 | P | Coaxial |
M39029/75 | 915308-2 | 22,28 | D-602-0151 | 12 | S | Coaxial |
8340712-OS-01 | 24-26 | D-602-1108 | 8 | S | Twisted Pair | |
8340713-OS-01 | 24-26 | D-602-1109 | 8 | P | Twisted Pair | |
8340712-OL-01 | 24-26 | D-602-1112 | 8 | S | Twisted Pair | |
8340713-OL-01 | 24-26 | D-602-1113 | 8 | P | Twisted Pair | |
M39029/90 | 8912020-OS-01 | 24-26 | DK-602-0156-N-1 | 8 | P | Twinaxial |
M39029/90 | 8912020-DL-01 | 24-26 | DK-602-0156-N-2 | 8 | P | Twinaxial |
Other product availalbe for this Mil spec connector. See page above.
Benefits: Shielded Contacts
- Ease of installation
- Reduced crosstalk
- Improved signal transmission
- Controlled soldering
Features: Shielded Contacts
- Prefluxed solder
- Repairable with minimal wire preparation
Applications: Shielded Contacts
Cable harnessing and repair for:
- Maintenance repair operations (MRO)
- Commercial aviation
- Military aerospace
- Ground defense
- Automotive after-market