SolderSleeve Shield Terminators
SolderSleeve shield terminators provide an environmentally sealed, insulated, and encapsulated solder connection for a variety of applications. SolderSleeve terminators are available in many styles.
Repeatable, reliable terminations. TE SolderSleeve shield grounding terminators provide an environmentally sealed, insulated and encapsulated solder connection for a variety of applications with temperatures ranging from -65°C to 200°C.
TE Connectivity’s (TE) dependable, economical wire and cable termination products provide solutions for hundreds of wire and cable interconnect requirements. All wire termination products are housed inside transparent heat-shrinkable insulation sleeves, which provide inspectability and can provide various levels of environmental protection. Most Raychem brand termination products incorporate a fluxed solder preform, which is essential for a highly controlled soldering process.
83519
200C
S03 series terminators contain a colored therrmochromic temperature indicator that exhibits a distinct color change when surfaces have reached wetting temperature. This color change gives both manufacturing and quality control an aid in the inspection of the completed termination.
- Thermochromic temperature indicator,
- S03 series
Shield Termination
Product Options
Product Series | System operating tempature (Max) | Used on cables rated (min.) | Solder Alloy | Flux Type | Insulation Material |
---|---|---|---|---|---|
B-155 | 125oC (257oF) | 85oC (185oF) | Bi58 | PA | Polyolefin |
CWT | 125oC (257oF) | 85oC (185oF) | Cd18 | RA | Polyolefin |
SO63 | 150oC (302oF) | 125oC (257oF) | Sn63 | RMA | Polyvinylidene fluoride |
S01/S02, S03 | 150oC (302oF) | 125oC (257oF) | Sn63 | RMA | Polyvinylidene fluoride |
SO96 | 175oC (347oF) | 150oC (302oF) | Sn96 | RA | Polyvinylidene fluoride |
SO175 | 175oC (347oF) | 150oC (302oF) | Sn96 | RA | Polyvinylidene fluoride |
S200 | 200oC (392oF) | 150oC (302oF) | Sn96 | RA | Fluoropolymer |
See page above for more details
Agency Approvals
Series | Agency |
---|---|
SO63 | NAS 1747 |
S01/S02, SO63 | MIL-S-83519/1 & /2 |
SO96 | NAS 1747 |
See page above for more details
Benefits: Shield Termination
- One piece design
- Optional preinstalled ground leads
- M83519/1 & M83519/2 Mil Spec approved
- Small size, light weight
Features: Shield Termination
- Encapsulation
- Inspectability
- Strain relief
- Insulation
- Controlled soldering process
Applications: Shield Termination
Cable harnessing and repair for:
- Maintance repair operations (MRO)
- Commercial aviation
- Military aerospace
- Ground defense
- Automotive after-market