DesignCon 2020 Live Demo - 800G Copper Link OSFP Passive Cable

Click to watch our OSFP connectors and cable assemblies demonstrate a live 112 Gbps PAM4 electrical signal running over 2 meters of passive copper cabling to include crosstalk aggressors.  This channel utilized a 112 Gbps PAM-4 SerDes chip driving and receiving traffic through the Octal Small FormFactor Pluggable (OSFP) surface mount connector has eight high speed electrical lanes. This demonstration highlighted the connector’s ability to run each of these 8 lanes at 112 Gbps for a total aggregate data rate 896 Gbps per connector over 2 meters of copper cable.