DesignCon 2019: QSFP-DD 12.8T Switch > 15W Thermal Performance

Click video to watch the QSFP-DD thermal demo consists of a 1RU enclosure with 32 ports of the QSFP-DD 400Gbps input/output (I/O) populated with thermal emulator modules. The demo allows programmable control of airflow and per module power dissipation levels up to 15 Watts, demonstrating realistic operation of a 12.8Tbps 1RU enclosure.

Video Player is loading.
Current Time 0:00
Duration 2:49
Loaded: 0%
Stream Type LIVE
Remaining Time 2:49
 
1x
    • Chapters
    • descriptions off, selected
    • en (Main), selected