Login to access your orders, address book, product lists, and more.
TE Connectivity's IP68 waterproof micro USB 2.0 connector provides stronger protection for today’s smaller and thinner mobile devices against the ingression of water and solid objects such as dust.
Robust Connectivity for Rugged USB Applications
Narrator: TE Connectivity micro USB connectors are well-known for their reliability, robustness and versatility in supporting different USB applications.
Waterproof Micro USB 2.0 Connector
Rugged Durability in Harsh Environments
Narrator: The Waterproof Micro USB 2.0 Connector is designed to satisfy customers’ emerging needs for today’s smaller and thinner mobile devices against the ingression of water and dust.
Waterproof Micro USB 2.0 Connector
Rugged Durability in Harsh Environments
Waterproof and dustproof features seal the connector perimeter and internal structure
Ideal for applications where moisture and debris are present
Narrator: Waterproof and dust proof, the Micro USB 2.0 Connector is designed to seal the connector perimeter, as well as the connector’s internal structure. This prevents moisture and debris from penetrating inside the shell, supporting an improved user experience of rugged durability and quality. These features make this product ideal for wearable devices, tablets and medical devices
Melissa Knox
Product Manager, TE Connectivity
TE PM: A feature we are really excited about is the Metal Injection Molded shell, allowing for true 3D forming of the shell. This design feature provides a full metal shell featuring higher tensile strength. This results in a wrenching strength of greater than 10 Newtons which is exceptionally strong compared to a normal micro USB connector.
Waterproof Micro USB 2.0 Connector
Rugged Durability in Harsh Environments
Ideal connector for engineers requiring data and power connectivity in one small form factor with protection against moisture
TE PM: For engineers requiring a connector that provides data and power in one small form factor and requires protection against moisture and harsh environments, the Waterproof Micro USB 2.0 is the best choice.
Melissa Knox
Product Manager, TE Connectivity
TE PM: This product line provides protection rated up to IP68, with immersion proof and dust ingress prevention for Micro USB 2.0 applications.
Product Features
TE PM: These connectors conform to the micro USB 2.0 performance specification and mate with standard micro USB 2.0 B type plugs.
Product Features
TE PM: The reinforcement plate prevents damage to the plastic tab containing the contacts inside the connector caused by angled or reversed plug insertion.
Product Features
TE PM: The ruggedized Stainless Steel molded connector interface provides the best possible strength against plug wrenching and other forms of abuse
Waterproof Micro USB 2.0 Connector
Narrator: Moisture and other foreign materials intruding into devices can cause failure to sensitive electronics, but the Waterproof micro USB connector protects such devices in the harshest of environments.
Narrator:
Stronger protection
Tougher Structure
Waterproof Micro USB 2.0 Connector
Contact your TE representative or distributor today.
Narrator:
Want to learn more? Contact your TE representative or distributor today!
Narrator:
TE Connectivity
Every Connection Counts
Are you sure you want to close chat?
To begin your chat with TE please enter your details