Analog Infrared Thermopiles (English)

TE Connectivity offers non-contact thermopiles with high precision for critical temperature measurement. The sensing element detects an object‘s emitted infrared energy from a fraction of an inch, to several feet away, providing a convenient and reliable method of measurement. Our infrared thermopiles can measure a wide range of temperatures from -40°C to 300°C. The robust package utilizes highly accurate reference nickel RTD or NTC based sensors, allowing our thermopiles to be more easily compensated and provide an accurate output.

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected