Login to access your orders, address book, product lists, and more.
Learn more about features and benefits of the TE Connector Seating Machine portfolio, which is engineered for processing compliant pin connectors.
TE Connectivity
TE CONNECTOR SEATING MACHINE LINEUP
Offering a Wide Range of Production Equipment for Compliant Pin Connector Technology
CONNECTOR SEATING MACHINE LINEUP
- Highly Customizable to Meet Your Production Requirements
- Simple Programming
- Force Monitoring for Control and Quality
CBP-5T MKII & CSP-5T MKII
- Compact Size
- PCB Capacity
o 460 x 610 mm (18 x 24 in)
Ideal for low-medium production volumes
Additional Features Include:
- Servo drive precision
- 44 kN (5 ton) force capacity
- Robust software to closely monitor force, distance and speed
- Database driven software for simple programming and setup
CMP-5T MKII & CMP-10T MKII
Features:
- Designed on a rigid "H" frame to minimize deflection
Features:
- 44 kN (5 tons) of force on the 5T model
- 89 kN (10 tons) of force on the 10T model
Features:
- Uses an air bearing system for effortless press head positioning
PCB Capacity:
- 5T Model: 610 x 915 mm (24 x 36 in)
- 10T Model: 760 x 900 mm (30 x 36 in)
Other Features Include:
- Speed, height and force control
- Wide range of insertion heads for TE & non-TE terminals
CAP-6T & CAPI-6T
- Combines the quality assurance of the TE Connector Seating Machine lineup with the speed of an automated press
PCB Capacity
- 760 x 915 mm (30 x 36 in)
- Capable of handling a large variety of demanding applications like daughter cards and mid-plane and back-plane boards
Features:
- Press force up to 52kN (6 tons)
- X/Y gantry locates the press head to automatically press connector
Features:
- Ability to monitor control force, distance and speed for every press cycle
Features:
- Includes tool holder for up to 12 insertion tools with built in ID verification feature
Features:
- Electric press automatically selects the proper insertion tool and press program information for each connector pressed
TE CONNECTOR SEATING MACHINE LINEUP
Additional Features
Advanced CPU Control
- All TE Connector Seating Machine Models include a touch screen monitor with improved software for enhanced machine operation
Advanced CPU Control
- Product setup for these machines is accomplished without any required hardware adjustments
- Tool and connector databases, and a press sequence program provides a fully data driven press cycle
Advanced CPU Control
- The SPC feature within the included press software provides a press log and allows press force plotting for every connector
Advanced CPU Control
- The SPC feature within the included press software provides a press log and allows press force plotting for every connector
Introducing SensiPress Technology
The sensible solution to reducing bent pins in press fit applications
CHALLENGE
High performance connectors with higher pin densities and smaller pin tails are now more common.
Industry Trend
Smaller pin sizes
CHALLENGE
Due to mechanical noise, small bent pins can be difficult to sense
Good Press Cycle Scenario
TE Connector Press Fit machines are designed to measure press force to determine successful press cycles.
No SensiPress
With SensiPress
Bent Pin Scenario
SensiPress technology enables TE Connector Press Fit machines to more accurately measure press force and halt the seating cycle if it detects early contact with the tool.
Value of SensiPress
As little as 3 lbs of force can crush small pins.
Value of SensiPress
We optimized our load cell positioning and isolated the force sensors to eliminate excessive force noise.
Value of SensiPress
We can now eliminate excessive force noise, making it easier to detect bent pins and stopping the press cycle before damaging expensive PC boards.
SENSIPRESS detects bent pins and cancels press cycle
Field Installed, Servo-controlled SensiPress Upgrade
Available on BMEP, MEP, CBP and CMP models from TE Connectivity.
Retrofits to select machines can be made on-site by a trained TE Field Service Engineer.
No additional software is required and installation takes only a few hours to complete.
For a free quote visit www.te.com/SENSIPRESS
Are you sure you want to close chat?
To begin your chat with TE please enter your details