Login to access your orders, address book, product lists, and more.
This quick, informative video details the many features available on the TE Connectivity Flat Flexible Terminator (FFC)
TE Connectivity
TE CONNECTIVITY FLAT FLEXIBLE CABLE (FFC) TERMINATION MACHINE
Ease of use and flexibility at a touch
Base Machine PN# 4-528000-7
The FFC termination machine is an electrically driven, semi-automatic assembly machine that uses different die sets to terminate reel-feed FFC contacts to manually supplied FFC cables.
Technical Data
- Crimping force 15kN
- Press stroke 40mm (1.56 Inch)
- Weight 100 kg
- Reel diameter 610mm (24 Inch)
- Power supply 220/240 V, 50 Hz
- Dimensions in mm with reel 1200(H) x 1200(W) x 600 (D)
Features
- Includes operator-friendly touchscreen interface
- Alignment of the cable is handled within the machine
- Number of pins can be pre-programmed
- Can accommodate pitches between 1.27mm and 5.08mm
- Individual wire positions can be skipped
- Interchangeable applicators available
- Quick change applicators
TE Connectivity
Every Connection Counts
Are you sure you want to close chat?
To begin your chat with TE please enter your details