Login to access your orders, address book, product lists, and more.
This informational video provides an overview of the complete lineup of heat shrink tubing processing machines available from the Application Tooling division of TE Connectivity
TE Heat Shrink Processing Machine Lineup
RBK-X1 CE Approved
Semi-automatic unit designed to seal products for wire bundles, splice terminals and ring terminals
Capabilities:
- Up to 19 mm tubing diameter
- Up to 70 mm tubing length
The RBK-X1 offers:
- Reliable PLC control
- Short machine depth to accommodate a larger front working area
- Low profile
- Sequence processing
Product Features:
- Fast, consistent processing speeds (as low as 8 seconds!)
- Long-life heating element
- Operator key lock/password protection
The RBK-X1 can operate in several modes:
- Stand-alone (Operator sets time & temp)
The RBK-X1 can operate in several modes:
- Stand-alone (Operator sets time & temp)
- Sequenced (Preset times & temps can be sequenced automatically)
The RBK-X1 can operate in several modes:
- Stand-alone (Operator sets time & temp)
- Sequenced (Preset times & temps can be sequenced automatically)
- Automatic communication with upstream ultrasonic welder
The ultrasonic welder can communicate time & temperature changes to be automatically set with the RBK-X1 without operator intervention
Model 17 Belt Heater
Capabilities:
- Tubing diameter up to 19 mm [0.75 in]
- Tubing length up to 90 mm [3.5 in]
Heat Shrink Applications:
- RAYCHEM
- Single-wall
- Adhesive-lined
Features:
- Closed-loop time and temperature control
- Continuous controlled process
Features:
- The operator centers the tubing and then slides the assembly onto the belts
- The belts grip then carry the assembly through the heating and cooling zones
Features:
- Compared to labor intensive heat guns, time and costs are significantly reduced because an operator can prepare assemblies while the heat shrink process is underway
Features:
- The throughput rate is usually limited only by the rate at which an operator can load assemblies into the processor
Model 19 Belt Heater
CE Approved
Capabilities:
- Tubing diameter up to 25 mm [.98 in]
- Tubing length up to 240 mm [9.44 in]
Features:
- A lock-out gate prevents product loading if the element temperature is too low or if any alarms are active
Model 105 Tunnel Oven
CE Approved
Capabilities:
- Tubing diameter up to 76.2 mm [3.0 in]
- Tubing length 356 mm [14 in] when perpendicular to belt travel, unlimited when parallel with belt
Features:
- Closed-loop speed and temperature control
- Continuous controlled process
- Adaptable for different applications
Features:
- Designed as an integrated modular unit which provides a controlled process for a wide range of heat shrinkable products of varying lengths and heights
Features:
- Minimal skill required design
- The operator places the assembly on the mesh conveyor belt (within the effective width of the heat zone) and collects the product at the opposite end
Features:
- Conveyor belts can be added to accommodate long tubing lengths
- A collection bin can be added to the system to catch parts as they reach the end of the process
IR 1891 Shuttle Machine
Capabilities:
- Tubing diameter up to 20 mm [.8 in]
- Tubing length up to 60 mm [2 in]
Features:
- Automatic cycle start once the heater is manually positioned over product helps improve process control
- Automatic heating head retraction at end of cycle helps prevent damage to components
CV-Obhat 1600 W Stub System
CE Approved
Capabilities:
- The CV-Obhat system is a lightweight, portable hot air tool used to install RAYCHEM ES cap stub splice sealing products
Features:
- Light-weight and small footprint design w/ 6 mm umbilical
- Control system with audible and visual process safety alarms
- Programable heat cycle start temperature
AD-3050 Seal Test Equipment
Features:
- Fast determination of sealing integrity
- Multiple test fixtures
- Easy to load and release test samples
TE HEAT SHRINK PROCESSING MACHINE LINEUP
Are you sure you want to close chat?
To begin your chat with TE please enter your details