KISSLING - Emergency-Stop Switches

Specifically designed for industrial and commercial transportation applications, our trusted KISSLING emergency stop switches feature a compact, sealed and ruggedized housing for safe and reliable switching in vehicles that require high resistance to shock, vibration, dust and moisture. They feature an IP67 and IP6K9K dust and water rating and operating temperature between -40°C to +85°C. These emergency stop switches are fully sealed from all sides so they can be used inside or outside of the cabin, without the need for an additional sealed enclosure.