Login to access your orders, address book, product lists, and more.
From less than 8 mm squared small wire, up to complex 120 mm squared high voltage cables, TE connectivity has the semi-automatic bench top crimping solutions to handle most customer challenges. This informative video showcases the complete lineup of bench-top presses available from TE. Additional options such as crimp quality monitoring, defective crimp cut technology and stripping modules are also explained.
TE Benchtop Terminator Product Portfolio Overview
How to Select a TE Terminator
TE has many bench top platforms and add-on options to choose from.
Understanding what wire size you plan to use can help narrow your choice.
5K Terminators
Weight:
- 77.3 kg [170.4 lbs]
Height/Width/Depth:
- 585 mm [23 in.]
- 536 mm [21.1 in.]
- 521 mm [20.5 in.]
Noise:
- 76 dB(A)
CE Approved
Features:
- Simple control panel with the ability to:
- Increase/decrease crimp speed
- Reset error codes
- Reset the batch counter
- Jog or step through crimp process at speed set using increase/decrease speed settings
Features:
- Precision Crimp Adjust
By simply resetting a dial, the operator can adjust crimp height in 0.013 mm increments over a 0.457 mm range.
Features:
- Tool-less removal of applicators and guards for quick and simple maintenance and product change over
Features:
- Up to 2268 kg [5,000 lbs] crimp force
- Capable of crimping 0.03 mm2 - 8 mm2 [32 - 10 AWG]
- Less than .4 seconds of cycle time per crimp
5K Splice Terminators
Weight:
- 77.3 kg [170.4 lbs]
Height/Width/Depth:
- 585 mm [23 in.]
- 536 mm [21.1 in.]
- 521 mm [20.5 in.]
Noise:
- 76 dB(A)
Based on our proven 5K terminator platform
Features:
- Designed to allow operators to be able to feed terminals above the crimp area
The IST terminator and applicator can terminate pig-tail splices or thru-splices consisting of 2 or more stranded or magnet wires with a combined circular mil area (CMA) of 400 - 13,000
The inverted design helps keep leads as small as possible, helping to produce a short break-out
The shorter leads offer improved post-processing flexibility, giving the customer extra room to tuck in and/or heat shrink the end of the processed leads
For added flexibility guard inserts and applicators can be changed in a matter of minutes to turn a Pig-tail splice machine into a Thru-splice machine
The splice version will simultaneously accept combinations of multiple copper magnet wires in a range of 11 - 20 AWG
Total CMA capable of being crimped by the inverted splice terminator is 400 - 13,000
GII Terminators
Weight:
- 104 kg [230 lbs]
Height/Width/Depth:
- 520.7 mm [20.5 in.]
- 624.3 mm [24.5 in.]
- 635.2 mm [25 in.]
Noise:
- 76 dB(A)
CE Approved
Features:
- Simple control panel with the ability to:
- Reset error codes
- Adjust ram speed
- Perform split-cycle operation
- Reset air feed and batch counter
- Jog or step through crimp process at speed set using increase/decrease speed settings
Features:
- Operator friendly interior lighting
- Tool-less base plate and door designs for easy access, applicator installation and operator adjustments
Features:
- Up to 2268 kg [5,000 lbs] crimp force
- Capable of crimping 0.03 mm - 8 mm [32 - 10 AWG]
- Less than .4 seconds of cycle time per crimp
Accurate Feeding
Features:
- Split-cycle operation for proper terminal alignment above the anvil
GII+ Terminators
Weight:
- 116 kg [255 lbs]
Height/Width/Depth:
- 520.7 mm [20.5 in.]
- 624.3 mm [24.5 in.]
- 635.2 mm [25 in.]
Noise:
- 76 dB(A)
Features:
- Simple control panel with the ability to:
- Reset error codes
- Adjust ram speed
- Perform split-cycle operation
- Reset air feed and batch counter
- Step through crimp process at speed set using increase/decrease speed settings
Features:
- Operator friendly interior lighting
- Tool-less base plate and door designs for easy access, applicator installation and operator adjustments
Features:
- Up to 4537 kg [10,000 lbs] crimp force
- Capable of crimping 16 mm2 - 8 mm2 [8 - 5 AWG]
- Less than .4 seconds of cycle time per crimp
HV-20 & HF-20 Terminators
Weight:
- 390 kg [860 lbs]
Height/Width/Depth:
- 974 mm [38.3 in.]
- 552 mm [21.7 in.]
- 777 mm [30.5 in.]
CE Approved
For fast, efficient processing of high voltage cables
Able to produce up to 178 kN (20 Tons) of crimp force
- Combines sophisticated controls and traceability system
- Equipped with ethernet and USB ports to make them Industry 4.0 ready
Features:
- Operator friendly interior lighting
- Tool-less, reversible base plate design for easy applicator installation and processing flexibility
Able to process wires up to 120 mm2
Features:
- An integrated vacuum system keeps sensitive connections clean and clear of debris commonly associated with high voltage cable crimping
Features:
- An innovative modular die platform accommodates a large variety of both TE and non-TE terminals
Optional Features
Crimp Quality Monitor (CQM II)
The CQM II provides intuitive controls and detects faulty crimps, helping to improve production quality.
Crimp Quality Monitor (CQM II)
Available on the 5K, GII, GII+ and HV-20 models
Stripping Module
Accommodates end and side feed applicators
Available on 5K and GII machines
Stripping Module
Design allows for fast applicator changeover and easy adjustments.
Available on 5K and GII machines
Stripping Module
A retrofittable capacitive start sensor is available for 5K machines
Stripping Module
Module runs in three modes:
- Crimp only
- Strip only
-Strip & crimp
Defective Crimp Cut
Operators can strip the wire and crimp terminals on the same machine. The wires are stripped moments before crimping.
Available on 5K and GII machines
Are you sure you want to close chat?
To begin your chat with TE please enter your details