Surge arresters
Surge arresters provide active over voltage protection. TE Connectivity provides both AC surge protection as well as DC surge arresters. Various residual voltages and operating voltages can be covered with our wide range of products. Depending on your needs and qualifications they can meet various fire and smoke specifications like NFF and EN45545. For very harsh environments even Gost certification is available.
TE connectivity's surge arresters protection of expensive assets and improve the reliability of the roofline system. The AC/DC surge arresters are designed and tested to meet our customers’ needs, offering reliability, and improved operational performance. Our surge arresters can be positioned on the roofline as well as directly attached to the transformer.
OCP2 for AC networks
Features
OCP2 FOR AC NETWORKS
Bowthorpe EMP AC-type Class 2 OCP2 surge arresters provide active over voltage protection that contributes directly to protecting expensive assets and improved reliability of the railway system. These are designed and tested to meet our customers’ needs, offering reliability and improved operational performance. The OCP2 are qualified as per IEC 60099-4 standards and all test reports are independently certified. It is also tested specifically for the Rail market and meets EN 45545-2 and qualified for GOST Certificate of Conformity.
RSTI 68 for AC networks
Features
RSTI 68 FOR AC NETWORKS
This new surge arrester can be mounted directly on the transformer and also at the rear side of the high voltage (HV) cable assembly that connects to the transformer. This takes away a product from the train’s rooftop thus saving space. The surge arrester is fully tested against shock and vibration, and meets the fire and smoke norms of EN45545-2. It fits perfectly in a sealed HV system, giving maximum design freedom in its vicinity. For trains using the new Lopro circuit breaker, this secondary surge arrester can even be placed directly on the circuit breaker, creating even more configuration freedom in the HV system. The short circuit current is 20kA and the product is tested for 15kV and 25kV AC track systems.
PCA for AC networks
Features
PCA FOR AC NETWORKS
Bowthorpe EMP AC-type silicone Class 3 PCA surge arresters provide active over voltage protection that contributes directly to protecting expensive assets and improved reliability of the railway system. It is also shock and vibration tested specifically for the Rail market and meets EN 45545-2 and qualified for GOST Certificate of Conformity. The PCA series arrester is designed to perform in the toughest environmental conditions and to meet and exceed the requirements of IEC 60099-4.