A smart design to support your daily connection challenges
The SNK series screw clamp terminal blocks offer rationalized functions and accessories while serving a large scope of applications. Qualified for worldwide markets, applications and for severe environments (including hazardous locations, railways, marine and solar applications).
Benefits
- Maintenance & trouble shooting operations are minimized thanks to our anti-release system. Screw is locked in total safety
- High density capacity screw clamp connection can fit up to two conductors per clamp which offers extended possibilities in electrical cabinets
- 50% faster assembly time thanks to the locking pin: 10 pre-assembled blocks plugged-in on rail at a time
- Excellent marker visibility thanks to the exclusive top marking location
- Save installation time with our snap on screwless ground terminal blocks,end stops, plugs and jumpers
Main Features
- Connecting capacity from 0.2 to 240 mm² (21 AWG to 500 Kcmil)
- Reliable hardened steel clamp
- Convenient double central channels allow multiconfigurations : jumpering, testing and measuring
- Time & stock saving with plug-in insulated jumpers, cuttable and available up to 50 poles
- Flat marking surface allows the use of marker cards, labels or pre-marking by hand
- Ready for new utility-scale photovoltaic installations with ZS150 / ZS240 screw clamp terminal blocks going up to 1500 V DC (IEC) and 1000 V DC (UL)