Easy to use and lightweight T2212
High quality, diverse printing options on various types of TE products including heat-shrink sleeves, markers, labels, and even Continuous Tube. The new T2212 printer model features an upgraded CPU and firmware, making it more powerful compared to the T200-IDENT printer. It has a full-color touch screen that uses intuitive icon-based setting adjustments. Its memory is pre-loaded with “help” videos that can reduce the need to consult manuals or call technical support. The printer is equipped with USB and Ethernet ports as well as an RS-232 serial interface and slot for a flash card, enabling the printer to be connected to all sorts of sources for direct printing.
Features
- High accuracy printing
- Easy to use
- Light weight
- Easy to fit accessories
- 300dpi
- Side loading of product and ribbons
- Colour touch screen
Applications
- Office Environment
- Light Industrial Environment
Benefits
- Side loading of product & ribbon
- Result in a faster and easier setup time
- Intuitive
- Icon-based printer setting adjustments and integrated help videos
- Multiple connectivity options