Heavy duty printing with T3212 and T3224
TE’s T3212 and T3224 industrial thermal printers can work around the clock in industrial surroundings, producing high-definition (300 or 600dpi) print on various types of TE products.
The T3212 and T3224 are robust industrial computer-driven 300 or 600 dpi thermal transfer printers. They have been specially designed to print on a wide range of TE Connectivity (TE) labels, cable markers, and identification marker sleeves. They have a full-color touch screen interface, with intuitive icon-based setting adjustments. Various preloaded tutorials answer commonly-asked questions without the unit having to connect to the internet. If however an internet connection is required for your application, this can be done wirelessly via a local Wi-Fi network, or via cable: the printers are equipped with USB, Ethernet and serial ports. Labels or ribbons can also be loaded quickly and easily. “Smart” print heads have built-in memory to facilitate the maintenance program. This includes the tracking of prints and the printing temperature.
Applications
- Office environment
- Industrial environment
Benefits
- One heavy duty printer for TE Identifications products, in 300 DPI or 600 DPI for ultra-sharp printing.
- Side loading of product (not just labels) result in a faster and easier setup time.
- Intuitive, icon-based printer setting adjustments and integrated help videos.
- Multiple connectivity options (hard wire and WiFi).
Software
Thermal Transfer Printer
To view TE approved ribbons and compatible products please refer to the Thermal Transfer Ribbons page and view the Printer Product Ribbon Matrix.
Printer Accessories
For printer accessories please refer to the Printer Accessories page
Operator's Manual for T3212-PRINTER (300DPI) and T3224-PRINTER (600DPI)