![compressor](/content/dam/te-com/images/sensors/global/story-hero-rendition/sensors_compressors_1024x400.jpg/jcr:content/renditions/hero-story.jpg)
Industrial Sensors
Sensor for Compressors
Learn how TE Connectivity (TE) sensors are used in compressor applications to increase safety, efficiency, and long term operation.
Compressors have a variety of uses in industrial settings. Hydraulic and pneumatic compressors have various opportunities for sensors to measure properties such as pressure, vibration and temperature and the compressed liquid or gas that is used for storage or the transfer of energy. These properties give data to confirm safety, increase system efficiency and aide in predictive and preventative maintenance.
![orange bar](/content/dam/te-com/images/sensors/global/image-row/accelerometer-orange-bar-1024x50.jpg)
Pressure Sensors and Transducers
From factory floors to HVAC equipment to remote oil fields, compressors operate in a variety of environmental conditions. Pressure sensors and transducers can be packaged to survive in these different applications with IP-ratings for outdoor use and high pressure washdown as well as hazardous location approvals for harsh environments and explosive environments. Pressure transducers can be used to measure various pressure types including compound measurements for applications where the compressor operates in a vacuum range, differential pressure for filter and flow measurement applications, and gauge pressure for standard pressure. TE pressure transducers are commonly packaged in OEM compressors to offer analog or digital outputs.
Key Pressure Transducers Resources
-
Whitepaper: Importance of Pressure Sensors in HVAC Systems
Download the whitepaper to learn how pressure sensors are being used to increase efficiency in HVAC/R systems.
-
Whitepaper: Analog and Digital Sensors
Learn how analog and digital transducers differ, not only in function, but in capabilities and benefits.
-
Insights: Compound Pressure Transducers
Learn how to calculate zero offset in compound pressure range pressure transducers.
![orange bar](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)
Vibration Sensors
Vibration frequency changes is a leading indicator of maintenance of industrial equipment such as hydraulic and pneumatic compressors. As the vibration increases, the need to service equipment becomes more urgent. Vibration sensors can measure slight changes in vibration for predictive and preventive maintenance updates, keeping equipment operation up and running efficiently. Sensors can be embedded within the controls and equipment with board mountable accelerometers or externally with IP rated packaged industrial accelerometers.
![orange bar](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)
Temperature Sensors
Temperature measurement can be critical in various compressor applications. The liquid or gas being compressed can be measured with NTC probe assemblies that measure within the pipe or through a clip-on NTC assembly. Temperature sensors can also be used to monitor equipment to provide long-term operation. Bolt-on discrete NTC thermistors simplify installation and apply the temperature sensor directly onto the surface requiring accurate, stable measurement.
Key Temperature Sensor Resources
-
Insights: NTC Temperature Sensor Technology
Learn about TE Connectivity (TE) processing techniques for the manufacture of NTC ceramic temperature sensors.
![orange bar](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)