Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Modular Terminal Block Product Type :
Screw Clamp Terminal Block
Configuration Features
-
Gauge Type :
B6
-
Number of Poles :
2
-
Block Function :
Feed-Through
-
Number of Levels :
1
-
Number of Circuits :
1
Electrical Characteristics
-
Short-Time Withstanding Current Rating @ 1s (A):
1920
-
Impulse Withstanding Voltage Rating (IEC) (V):
8000
-
Current Rating (IEC) (A):
76
-
Current Rating (UL) (A):
80
-
Current Rating (CSA) (A):
80
-
Operating Voltage Rating (UL & CSA) (Max) - Main Circuit (V):
600
-
Dielectric Withstanding Voltage (Max) (V):
2000
-
Operating Voltage (VAC):
1000
-
Voltage Rating (CSA) (V):
600
-
Voltage Rating (IEC) (V):
1000
Body Features
-
Primary Product Color :
Blue
-
Product Weight :
8.1 g [ .285 oz ]
Termination Features
-
Termination Method to Wire & Cable :
Screw Terminal
Mechanical Attachment
-
Connector Mounting Type :
DIN Rail
-
DIN Rail Mounting Type :
TH35-15, TH35-7.5
-
Tightening Torque (in-lbs):
11.5
-
Tightening Torque (Nm):
1.3
Housing Features
-
Housing Material :
Polyamide 6.6
Dimensions
-
Product Width (mm):
12
-
Wire Size (AWG):
4
-
Product Depth :
40.5 mm [ 1.592 in ]
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (AWG):
20 – 4
-
Wire Stripping Length :
12 mm [ .47 in ]
-
Tool Size :
5.5 – 6 mm [ .22 – .24 in ]
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (mm²):
.5 – 16
-
Product Length :
40.5 mm [ 1.592 in ]
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (AWG):
20 – 8
-
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp (mm²):
.5 – 16
-
Product Spacing :
12 mm [ .47 in ]
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (mm²):
.5 – 16
-
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp (AWG):
20 – 4
-
Product Height :
45.45 mm [ 1.787 in ]
-
Wire Size (mm²):
16
-
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp (mm²):
.5 – 16
Usage Conditions
-
Operating Temperature Range :
-55 – 110 °C [ -67 – 230 °F ]
-
Installation Temperature Range :
-5 – 40 °C [ 23 – 104 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
Industry Standards
-
IP Rating :
IP20
-
UL Flammability Rating :
UL 94V-0