The MTA Mini IP50 Series String Potentiometer is part of our miniature line of cable-extension position transducers that is perfect for short-ranged testing and control applications where space is at a premium.
Position Sensor Product Type :MTA - Voltage Divider
Full Stroke Range (mm):76.2, 127
Full Stroke Range (in):5, 3
Output Signal Type :Voltage Divider (Potentiometric)
Accuracy (% of FS):±.4
Repeatability (% of FS):.02
Available from
Overview
The MTA Mini IP50 String Pot is part of our miniature line of cable-extension position transducers that is perfect for short-ranged testing and control applications.
This string pot uses a high-cycle conductive plastic potentiometer to provide a precision voltage divider feedback signal for measurement ranges of 3 or 5 inches full stroke. With an accuracy of ±0.4% and a repeatability of ±0.02%, the MTA mini string pot conveniently mounts using servo-clips for easy rotational adjustment.
Benefits
Compact String Pot
Absolute Linear Position
0-3, 0-5 inch Stroke Range Options
High Cycle Applications, Crash Testing, Flight Testing, OEM
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type MTA - Voltage Divider
Dimensions
Full Stroke Range (mm)76.2, 127
Full Stroke Range (in)5, 3
Operation/Application
Output Signal Type Voltage Divider (Potentiometric)
Usage Conditions
Accuracy (% of FS)±.4
Operating Temperature Range -55 – 100 °C [ -67 – 212 °F ]
Other
Repeatability (% of FS).02
Encoder Drive No
Measuring Cable .024 Inch Dia Nylon-Coated Stainless Steel