The SG1 series string pot is available in an 80-inch or 120-inch stroke range and offers optional IP67 protection for wet or outdoor installations and an M12 connector for easy installation. This product is configurable, please refer to the datasheet for available options.
Position Sensor Product Type :SG Series String Pots
Full Stroke Range (mm):2032, 3048
Full Stroke Range (in):80, 120
Output Signal Type :Voltage Divider (Potentiometric)
Accuracy (% of FS):±.35
Repeatability (% of FS):.02
Available from
Overview
The SG1 series is compact mid-range string pot that is constructed with a rugged polycarbonate body. The SG1 uses a precision high-cycle plastic hybrid potentiometer and an extremely durable spring-loaded stainless steel measuring cable to provide an accurate reliable position feedback signal over the entire stroke. With its slim design and versatile mounting bracket, the SG1 has been designed to fit into spaces no other measurement device can. For the OEM customer, custom mounting hardware and electrical connections are available.
Benefits
Compact Mid-Range String Pot
Absolute Position
80, 120-inch Stroke Range Options
Polycarbonate Enclosure
IP50, IP67 (M12 connector & pigtail options)
Optional cordset
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type SG Series String Pots
Body Features
Case Material Polycarbonate + Stainless Mounting Bracket
Dimensions
Full Stroke Range (mm)2032, 3048
Full Stroke Range (in)80, 120
Usage Conditions
Accuracy (% of FS)±.35
Operating Temperature Range -40 – 70 °C [ -40 – 158 °F ]
Operation/Application
Output Signal Type Voltage Divider (Potentiometric)