Please review product documents or contact us for the latest agency approval information.
Usage Conditions
-
Operating Temperature Range :
-40 – 60 °C [ -40 – 140 °F ]
-
Humidity Operating Range (%RH):
0 – 100
-
Accuracy (%RH):
±3
-
Temperature Coefficient (%RH/°C):
-.05
-
Sensitivity (mV/%RH):
26
Product Type Features
-
Humidity Sensor Product Type :
RH Module
-
Interface Signal Type :
Analog
Electrical Characteristics
-
Supply Voltage (Peak) (VDC):
5.5
-
Current Consumption (mA):
1.4
-
Output Impedance (Ω):
70
Other
-
Response Time (seconds):
10
-
EU RoHS Compliance :
Compliant