Product | TE Part # | Documents | Connector System | Number of Positions | Connector & Housing Type | Centerline (Pitch) | Sealable | Mating Tab Width | Number of Rows | Primary Product Color | Connector & Contact Terminates To | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature (Max) | Nominal Voltage Architecture | Connector Position Assurance Capable | Primary Locking Feature | Connector & Keying Code | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
---|
| 2-1355123-3 | Product Drawing 3D PDF | Wire-to-Board | 60 | Housing for Female Terminals | 2.5 mm, 3.5 mm | Yes | .63 mm, 1.5 mm | 4 | Black | Wire & Cable | 30 A, 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | - | - | No | On the Terminal | B, A | - | Compliant | Compliant |
| 2109233-2 | Product Drawing 3D PDF | Wire-to-Board | 6 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Black | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - | Compliant | Compliant |
| 284742-1 | Product Drawing 3D PDF | Wire-to-Board | 60 | Housing for Female Terminals | 2.5 mm, 3.5 mm | Yes | .63 mm, 1.5 mm | 4 | Black | Wire & Cable | 14 A, 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 12 V | Yes | Integrated in Housing | - | -40 – 125 °C | Compliant | Compliant |
| 1-962692-2 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Male Terminals | 2.54 mm | No | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 16 V | No | Integrated in Housing | C-F | -40 – 120 °C | Compliant | Compliant |
| 284972-1 | 3D PDF | Wire-to-Board | 52 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 4 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 85 °C, 75 °C, 70 °C | 24 V | No | Integrated in Housing | - | -25 – 85 °C | Compliant | Compliant |
| 2-967640-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 6.2 mm | Yes | .63 mm | 2 | Gray | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 50 V | No | On the Terminal | B | -40 – 120 °C | Compliant | Compliant |
| 9-1534904-4 | Product Drawing 3D PDF | Wire-to-Board | 94 | Housing for Female Terminals | 5.2 mm, 2.5 mm | No | .63 mm, 2.8 mm, 1.5 mm | 4 | Black | Wire & Cable | 30 A, 7.5 A, 15 A | Power & Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - | Compliant | Compliant |
| 2141576-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 32 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 2 | Gray | Wire & Cable | 3 A | Signal | Cable Mount (Free-Hanging) | 105 °C | 24 V, 12 V | No | On the Terminal | C | -40 – 105 °C | Compliant | Compliant |
| 2303089-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 8 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 2 | Water Blue | Wire & Cable | 3 A | Signal | Cable Mount (Free-Hanging) | 105 °C | 24 V, 12 V | No | On the Terminal | Z | -40 – 105 °C | Compliant | Compliant |
| 1-967570-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4 mm | Yes | - | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 12 V | No | On the Terminal | A | -40 – 120 °C | Compliant | Compliant |
| 1-967616-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4 mm | Yes | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 12 V | No | On the Terminal | A | -40 – 120 °C | Compliant | Compliant |
| 1418603-2 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 3.1 mm | Yes | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | Yes | On the Terminal | B | -40 – 120 °C | Compliant | Compliant |
| 1534125-1 | Product Drawing 3D PDF | Wire-to-Board | 10 | Housing for Female Terminals | 2.5 mm | No | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | No | On the Terminal | Neutral | -40 – 120 °C | Compliant | Compliant |
| 4-929080-5 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Violet | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 25 V | No | Integrated in Housing | D | -40 – 120 °C | Compliant | Compliant |
| 936119-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | 12 V, 14 V | No | Integrated in Housing | Neutral | - | Compliant | Compliant |
| 1-1418784-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | Housing for Male Terminals | 2.5 mm | No | .63 mm | 2 | Gray | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 12 V | No | On the Terminal | - | -40 – 120 °C | Compliant | Compliant |
| 965413-1 | Product Drawing 3D PDF | Wire-to-Board | 6 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 12 V | No | On the Terminal | - | -40 – 120 °C | Compliant | Compliant |
| 1534579-1 | Product Drawing 3D PDF | Wire-to-Board | 16 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Power | Cable Mount (Free-Hanging) | - | - | No | Locking Lance | A | - | Compliant | Compliant |
| 2141466-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 4 | Housing for Female Terminals | 1.8 mm | Yes | .5 mm | 1 | Blue | Wire & Cable | 3 A | Signal | Cable Mount (Free-Hanging) | 105 °C | 12 V, 14 V | No | On the Terminal | C | -40 – 105 °C | Compliant | Compliant |
| 9-1670068-9 | 3D PDF | Wire-to-Board, Wire-to-Device | 48 | Housing for Female Terminals | 2.5 mm, 3.7 mm | Yes | .63 mm, 1.5 mm | 4 | Black | Wire & Cable | 7.5 A, 15 A | Power & Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | 1 | - | Compliant | Compliant |
| 1241634-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 4 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | Z | -40 – 85 °C | Compliant | Compliant |
| 144935-1 | Product Drawing 3D PDF | Wire-to-Board | 26 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Black | Wire & Cable | 3.5 A | Signal | Cable Mount (Free-Hanging) | 100 °C | 16 V | No | Integrated in Housing | Neutral | -40 – 100 °C | Compliant | Compliant |
| 1355526-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 8 | Housing for Female Terminals | 5.08 mm | No | 2.8 mm | 2 | Black | Wire & Cable | 30 A | Signal | Cable Mount (Free-Hanging) | 130 °C, 125 °C, 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 12 V | No | On the Terminal | Neutral | -40 – 130 °C | Compliant | Compliant |
| 2-1355123-9 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 60 | Housing for Female Terminals | - | Yes | - | 4 | Black | - | - | - | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 12 V | No | Integrated in Housing | B, A | -40 – 120 °C | Compliant | Compliant |
| 1394139-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 8 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | No | On the Terminal | A | -40 – 120 °C | Compliant | Compliant |
| 2278598-2 | Product Drawing 3D PDF | Wire-to-Board | 12 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Green | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | - | No | On the Terminal | B | - | Compliant | Compliant |
| 2-962692-2 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Male Terminals | 2.54 mm | No | .63 mm | 2 | Natural | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 16 V | No | Integrated in Housing | B | -40 – 120 °C | Compliant | Compliant |
| 2-968291-2 | 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Natural | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 12 V | No | On the Terminal | B | -40 – 120 °C | Compliant | Compliant |
| 2302501-1 | Product Drawing 3D PDF | Cable-to-Cable, Cable-to-Board | 6 | Receptacle | 1.8 mm | No | .5 mm | 2 | Black | Wire & Cable | 3 A | Signal | Cable Mount (Free-Hanging) | 105 °C | 12 V | No | Locking Lance | A | -40 – 105 °C | Compliant | Compliant |
| 953697-2 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | White | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 85 °C, 75 °C, 70 °C | 24 V | No | Integrated in Housing | - | -40 – 85 °C | Compliant | Compliant |
| 284442-1 | Product Drawing 3D PDF | Wire-to-Board | 12 | Plug | 2.54 mm | No | .63 mm | 2 | Black | Wire & Cable | 6 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 24 V | No | On the Terminal | - | -30 – 105 °C | Compliant | Compliant |
| 284869-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 2.54 mm | No | - | 2 | Black | Wire & Cable | 6 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 85 °C, 75 °C, 70 °C | 24 V | No | On the Terminal | - | -25 – 85 °C | Compliant | Compliant |
| 1379914-1 | Product Drawing 3D PDF | Wire-to-Board | 20 | Housing for Female Terminals | 5.08 mm, 2.54 mm | No | .63 mm, 2.8 mm | 2 | Black | Wire & Cable | 3 A, 18 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 85 °C, 75 °C, 70 °C | 30 V | No | On the Terminal | Neutral | -40 – 85 °C | Compliant | Compliant |
| 2-2112594-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 2 | Housing for Female Terminals | 1.8 mm | Yes | .5 mm | 2 | Black | Wire & Cable | 3 A | Signal | Cable Mount (Free-Hanging) | 130 °C | 12 V | No | On the Terminal | A | -40 – 130 °C | Compliant | Compliant |
| 2-929170-4 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Natural | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 25 V | No | On the Terminal | B | -40 – 120 °C | Compliant | Compliant |
| 2134869-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 30 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Black | - | - | Power & Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 12 V | No | On the Terminal | - | -40 – 120 °C | Compliant | Compliant |
| 2208340-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 14 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 2 | Black | Wire & Cable | 3 A | Signal | Cable Mount (Free-Hanging) | 105 °C | 24 V, 12 V | No | On the Terminal | A | -40 – 105 °C | Compliant | Compliant |
| 284972-2 | 3D PDF | Wire-to-Board | 52 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 4 | Blue | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 85 °C, 75 °C, 70 °C | 24 V | No | Integrated in Housing | - | -25 – 85 °C | Compliant | Compliant |
| 3-1718333-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Blue | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | No | On the Terminal | C | -40 – 120 °C | Compliant | Compliant |
| 965444-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 3 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | No | On the Terminal | Neutral | -40 – 120 °C | Compliant | Compliant |
| 2137299-8 | 3D PDF | Wire-to-Board | 32 | Housing for Female Terminals | 2.5 mm, 3.7 mm | No | 1.5 mm, .64 mm | 4 | Black | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 120 °C | - | No | Integrated in Housing | 1 | -40 – 120 °C | Compliant | Compliant |
| 2141467-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | Housing for Female Terminals | 1.8 mm | Yes | .5 mm | 1 | Gray | Wire & Cable | 3 A | Signal | Cable Mount (Free-Hanging) | 105 °C | 12 V, 14 V | No | On the Terminal | B | -40 – 105 °C | Compliant | Compliant |
| 2272405-8 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 1 | - | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | Yes | Integrated in Housing | D | -40 – 100 °C | Compliant | Compliant |
| 2291329-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 2 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 1 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 100 °C | 12 V | Yes | Integrated in Housing | C | -40 – 100 °C | - | - |
| 1-2137336-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 36 | Housing for Female Terminals | - | Yes | 1.2 mm | 6 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | - | Integrated in Housing | - | - | Compliant | Compliant |
| 1-2299251-1 | Product Drawing 3D PDF | - | 4 | Housing for Female Terminals | 2.54 mm | Yes | .63 mm | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | - | On the Terminal | A | - | - | - |
| 1379029-5 | Product Drawing 3D PDF | Wire-to-Device | 4 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Gray | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 150 °C | - | No | On the Terminal | - | -40 – 150 °C | Compliant | Compliant |
| 2-2278601-1 | 3D PDF | Wire-to-Board, Wire-to-Device | 8 | Housing for Female Terminals | 5.08 mm, 6.5 mm, 5.5 mm | No | 2.8 mm | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | - | No | On the Terminal | - | -40 – 120 °C | Compliant | Compliant |
| 2-953893-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 2.5 mm | No | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 100 °C | - | No | Locking Lance | Neutral | -40 – 100 °C | Compliant | Compliant |
| 2302475-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 10 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 2 | Blue | - | - | Signal | Cable Mount (Free-Hanging) | 130 °C, 125 °C, 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 12 V | No | On the Terminal | C | -40 – 130 °C | Compliant | Compliant |
| 2-967642-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 6.2 mm | Yes | .63 mm | 2 | Gray | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 50 V | No | On the Terminal | B | -40 – 120 °C | Compliant | Compliant |
| 1355841-2 | Product Drawing 3D PDF | - | 20 | Housing for Female Terminals | 2.54 mm | Yes | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 85 °C, 75 °C, 70 °C | 14 V | No | Integrated in Housing | - | -40 – 85 °C | Compliant | Compliant |
| 2177586-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 8 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 2 | Black | Wire & Cable | 3 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | A | -40 – 105 °C | Compliant | Compliant |
| 1379029-4 | Product Drawing 3D PDF | Wire-to-Device | 4 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Yellow | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 150 °C | - | No | On the Terminal | - | -40 – 150 °C | Compliant | Compliant |
| 2177587-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 12 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | C | -40 – 105 °C | Compliant | Compliant |
| 1379217-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 5 | Housing for Female Terminals | 2.54 mm | No | .63 mm, 2.8 mm | 1 | White | Wire & Cable | 7.5 A, 35 A | Power & Signal | Cable Mount (Free-Hanging) | 100 °C | 16 V | No | Integrated in Housing | B | -40 – 100 °C | Compliant | Compliant |
| 2177588-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 20 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 2 | Black | Wire & Cable | 3 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | D | -40 – 105 °C | Compliant | Compliant |
| 2272405-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 1.8 mm | No | 1.8 mm | 1 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | Yes | Integrated in Housing | B | -40 – 100 °C | Compliant | Compliant |
| 1379219-1 | Product Drawing 3D PDF | Wire-to-Board | 12 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Black | Wire & Cable | 13 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 16 V | No | On the Terminal | Neutral | -40 – 100 °C | Compliant | Compliant |
| 2289786-2 | Product Drawing 3D PDF | - | 6 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | On the Terminal | - | - | Compliant | Compliant |
| 2309644-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Wire | 30 | Housing for Female Terminals | 2 mm | No | .5 mm | 3 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 125 °C, 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | - | Yes | On the Terminal | A | -40 – 125 °C | Compliant | Compliant |
| 1801040-1 | Product Drawing 3D PDF | Wire-to-Wire | 26 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | No | On the Terminal | Neutral | -40 – 120 °C | Compliant | Compliant |
| 2291329-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 2 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 1 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 100 °C | 12 V | Yes | Integrated in Housing | D | -40 – 100 °C | - | - |
| 953697-4 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Yellow | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 85 °C, 75 °C, 70 °C | 24 V | No | Integrated in Housing | - | -40 – 85 °C | Compliant | Compliant |
| 3-2112850-5 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 4 | Housing for Male Terminals | 2.54 mm | No | .63 mm | 1 | Blue | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 12 V, 14 V | No | On the Terminal | C | -40 – 120 °C | Compliant | Compliant |
| 1241634-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 4 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | C | -40 – 85 °C | Compliant | Compliant |
| 1564611-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 6 | Housing for Female Terminals | 2.54 mm | No | .63 mm, 1.5 mm | 2 | Gray | Wire & Cable | 7.5 A, 15 A | Power & Signal | Panel Mount | 120 °C | 25 V | No | On the Terminal | B | -40 – 120 °C | Compliant | Compliant |
| 8-2208805-5 | 3D PDF | Wire-to-Board | 53 | Housing for Female Terminals | 7 mm, 2.5 mm | Yes | .63 mm, 1.5 mm, 2.8 mm | 5 | Brown | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | 3 | - | Compliant | Compliant |
| 2177587-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 12 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | D | -40 – 105 °C | Compliant | Compliant |
| 2282152-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 4 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 1 | Black | Wire & Cable | 3 A | Signal | Cable Mount (Free-Hanging) | 105 °C | 24 V, 12 V | No | On the Terminal | A | -40 – 105 °C | Compliant | Compliant |
| 2282154-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 1 | Black | Wire & Cable | 3 A | Signal | Cable Mount (Free-Hanging) | 105 °C | 24 V, 12 V | No | On the Terminal | A | -40 – 105 °C | Compliant | Compliant |
| 284223-5 | Product Drawing 3D PDF | Wire-to-Board | 24 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Brown | Wire & Cable | 6 A, 3.5 A | Signal | Cable Mount (Free-Hanging) | 105 °C | 24 V, 12 V | No | On the Terminal | C | -30 – 105 °C | Compliant | Compliant |
| 284802-2 | Product Drawing 3D PDF | Wire-to-Board | 6 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Brown | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C, 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 24 V, 12 V | No | Integrated in Housing | B | -30 – 125 °C | Compliant | Compliant |
| 3-967644-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4 mm | Yes | .63 mm | 1 | Blue | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 42 V, 48 V, 12 V | No | On the Terminal | C | -40 – 120 °C | Compliant | Compliant |
| 4-1394914-3 | Product Drawing 3D PDF | Wire-to-Wire | 30 | Housing for Female Terminals | 2.54 mm | Yes | - | 2 | Black | - | - | - | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 12 V | - | On the Terminal | A | -40 – 130 °C | Compliant | Compliant |
| 9-1719675-9 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 32 | Housing for Female Terminals | 2.5 mm, 3.7 mm | Yes | .63 mm, 1.5 mm | 4 | Black | Wire & Cable | 7.5 A, 15 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | - | No | On the Terminal | 1 | -40 – 125 °C | Compliant | Compliant |
| 1-1534840-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 12 | Housing for Male Terminals | 2.54 mm | No | - | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant | Compliant |
| 2272405-5 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 1.8 mm | No | 1.8 mm | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | Yes | Integrated in Housing | A | -40 – 100 °C | Compliant | Compliant |
| 2272405-7 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 1.8 mm | No | .5 mm | 1 | - | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | Yes | Integrated in Housing | C | -40 – 100 °C | Compliant | Compliant |
| 284666-1 | Product Drawing 3D PDF | Wire-to-Board | 18 | Housing for Female Terminals | 2.54 mm | No | .64 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | No | On the Terminal | A | -40 – 120 °C | Compliant | Compliant |
| 3-1534904-4 | Product Drawing 3D PDF | Wire-to-Board | 94 | Housing for Female Terminals | 5.2 mm, 2.5 mm | No | .63 mm, 1.5 mm, 2.8 mm | 4 | Black | Wire & Cable | 30 A, 7.5 A, 15 A | Power & Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - | Compliant | Compliant |
| 4-1718346-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Claret Violet | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | No | On the Terminal | D | -40 – 120 °C | Compliant | Compliant |
| 7-967570-4 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4 mm | Yes | - | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 12 V | No | On the Terminal | A | -40 – 120 °C | Compliant | Compliant |
| 1-1418775-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 5 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | No | On the Terminal | Neutral | -40 – 120 °C | Compliant | Compliant |
| 1-929170-4 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 25 V | No | On the Terminal | A | -40 – 120 °C | Compliant | Compliant |
| 965601-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 8 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 12 V | No | On the Terminal | II | -40 – 120 °C | Compliant | Compliant |
| 2334712-2 | Product Drawing 3D PDF | Wire-to-Board | 16 | Housing for Female Terminals | 1.8 mm, 2.5 mm | No | - | 2 | - | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | - | No | On the Terminal | A | - | Compliant | Compliant |
| 284423-4 | Product Drawing 3D PDF | Wire-to-Board | 32 | Housing for Female Terminals | 2.54 mm | No | .64 mm | 2 | Black | Wire & Cable | 6 A | Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 24 V | No | On the Terminal | - | -30 – 105 °C | Compliant | Compliant |
| 962108-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 18 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V | No | On the Terminal | - | -40 – 130 °C | Compliant | Compliant |
| 1-1452693-1 | Product Drawing 3D PDF | Wire-to-Board | 8 | Housing for Female Terminals | 5.08 mm, 2.54 mm | No | .63 mm, 2.8 mm | 2 | Black | Wire & Cable | 30 A, 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 24 V, 12 V | No | On the Terminal | A | -40 – 130 °C | Compliant | Compliant |
| 1-1379913-1 | Product Drawing 3D PDF | Wire-to-Wire | 20 | Housing for Male Terminals | 5.08 mm, 2.54 mm | No | .63 mm, 2.8 mm | 2 | Yellow | Wire & Cable | 3 A, 18 A | Signal | Cable Mount (Free-Hanging) | 85 °C | 30 V | No | Integrated in Housing | Neutral | -40 – 85 °C | Compliant | Compliant |
| 1-1670459-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 8 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Gray | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | No | On the Terminal | A | -40 – 120 °C | Compliant | Compliant |
| 1-968326-1 | Product Drawing 3D PDF | Wire-to-Board | 26 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 50 V | No | On the Terminal | A | -40 – 120 °C | Compliant | Compliant |
| 1-1743282-2 | Product Drawing 3D PDF | Wire-to-Board | 8 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | 12 V | No | Integrated in Housing | B | - | Compliant | Compliant |
| 1379029-6 | Product Drawing 3D PDF | Wire-to-Device | 4 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Blue | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 150 °C | - | No | On the Terminal | - | -40 – 150 °C | Compliant | Compliant |
| 2137489-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 48 | Housing for Female Terminals | 2.5 mm, 3.7 mm | Yes | .64 mm | 4 | - | Wire & Cable | - | Signal | - | - | - | No | Integrated in Housing | - | - | Compliant | Compliant |
| 4-284272-5 | Product Drawing 3D PDF | Wire-to-Board | 35 | Housing for Female Terminals | 2.5 mm | Yes | .63 mm | 4 | Black | Wire & Cable | 6 A | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V | No | Locking Lance | - | -40 – 125 °C | Compliant | Compliant |
| 1-1534113-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | No | On the Terminal | Neutral | -40 – 120 °C | Compliant | Compliant |
| 9-1718346-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 1 | Water Blue | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | No | On the Terminal | Z | -40 – 120 °C | Compliant | Compliant |
| 1-1703941-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 50 | Housing for Female Terminals | 2.54 mm | No | .63 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 120 °C | 12 V | No | On the Terminal | Neutral | -40 – 120 °C | Compliant | Compliant |