This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Benefits

  • Conforms to DIN EN 60751
  • Offered in thin-film or wire-wound versions
  • Wide operating temperature range: -50°C to +600°C (Ni/Au wire and Class F 0.3, Ag-Wire versions are limited to 300°C)
  • Standard base resistance: 100Ω
  • Class F 0.1 (T = AA), F 0.15 (A), F 0.3 (B) and F 0.6 (C) accuracy
  • Variety of standard sizes (configuration types) available to fit a wide range of space requirements
  • Global interchangeability

Applications

FAQ
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wire/Cladding Type  Ag, Ni/Au

  • RTD Element Type  Platinum Thin Film Temperature Element

  • Element Type  Ceramic

  • Element Material  Platinum

  • Lead Wire Style  Ag, Ni/Au

Configuration Features

  • Electrical Connection  Open Ends

Mechanical Attachment

  • Wire Length  10 mm [ .393 in ]

Dimensions

  • Body Length (mm) 2.3, 4, 5

  • Body Length (in) .09, .157, .197

  • Wire Diameter (mm) .2, .25, .3

  • Wire Diameter (in) .007, .009, .011

  • Body Height  1.1 mm [ .043 in ]

  • Body Width (mm) 1.2, 2

  • Body Width (in) .047, .078

Usage Conditions

  • T1 and T2 for TCR (°C) 0 and +100

  • Operating Temperature Range (°C) -50 – 300, -200 – 200, -30 – 200, -50 – 600, -30 – 300

  • Operating Temperature Range (°F) -58 – 572, -22 – 572, -58 – 1112, -22 – 392, -328 – 392

  • TCR at (T1 and T2) (ppm/°C) 3850

  • Accuracy (at T_ref) (°C) ± .1, ± .15, ± .3, ± .6

  • Operating Temperature (Max) (°C) 200, 300, 600

  • Operating Temperature (Max) (°F) 392, 572, 1112

Other

  • Wire Count  2

  • Tolerance Class  Class A / F0.15, Class B / F0.3, Class C / F0.6, Class T (AA) / F0.1

Reference Number

  • TE Internal Number CAT-RTD0046

Related Materials

Datasheets & Catalog Pages