Self-writable, clear vinyl film with a permanent acrylic adhesive, supplied in sheet form with a white hand writable area that over-laminates with the clear portion of the label.
Label Adhesive Type :Permanent Pressure Sensitive Acrylic Adhesive
Product Width (mm):25, 46, 50, 23
Product Width (in):.905, 1.811, .984, 1.969
Product Height (mm):75, 150, 230, 38
Product Height (in):9.055, 1.496, 2.953, 5.906
Available from
Overview
BKM are self-writable, clear vinyl film with a permanent acrylic adhesive, supplied with a white hand writable area, which is over-laminated upon application with the clear portion of the label. TKM is supplied in booklet form while BKM is supplied in sheet form. Self-laminating Wraparound labels are ideal for identification of wires, cables and pipes.
Features and Benefits
Hand writable
Protects printed information from chemicals and frequent handling
Designed to withstand exposure to solvents, salts, alkalis and water
Operating Temperature range
-30oC to 120oC (-22°F to 248°F)
Label Thickness
80μm (0.0031”)
Adhesive
Pressure Sensitive Permanent Acrylic Adhesive
Specifications and Approvals
FTM 1
For more information
Technical Datasheet: TTDS-056
Features
Please review product documents or contact us for the latest agency approval information.
Packaging Features
Packaging Method Sheet
Packaging Quantity 10, 3, 5, 40, 6, 20
Printer/Label Features
Number of Labels Across 5, 6, 3, 10
Label Style Die-Cut
Label Thickness (Micron)80
Product Type Features
Printable Label Height (mm)25, 10
Printable Label Height (in).394, .984
Label Type Self-Laminating
Usage Conditions
Operating Temperature Range -30 – 120 °C [ -22 – 248 °F ]
Other
Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive