This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TKM & BKM are self-writable, clear vinyl film with a permanent acrylic adhesive, supplied with a white hand writable area, which is over-laminated upon application with the clear portion of the label. TKM is supplied in booklet form while BKM is supplied in sheet form. Self-laminating Wraparound labels are ideal for identification of wires, cables and pipes.

Features and benefits

  • Hand writable
  • Protects printed information from chemicals and frequent handling
  • TKM is supplied in a handy pocket size booklet
  • Designed to withstand exposure to Solvents, salts, alkalis and water

Operating temperature range

-30oC to 120oC (-22°F to 248°F)

Label thickness

80μm (0.0031”)

Adhesive

Pressure Sensitive Permanent Acrylic Adhesive

Specifications and approvals

FTM 1

For more information

Technical Datasheet: TTDS-056

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Label Height (mm) 15, 25

  • Printable Label Height (in) .06, 1

  • Label Type  Self-Laminating

Body Features

  • Primary Product Material  Vinyl

Dimensions

  • Product Width  25 mm [ 1 in ]

  • Product Height (mm) 50, 75, 150, 230

  • Product Height (in) 2, 3, 6, 9

  • Compatible Cable Diameter Range (mm) 8 – 15.9, 8 – 39.8, 8 – 65.3, 4.8 – 11.1

  • Compatible Cable Diameter Range (in) .188 – .439, .313 – 1.567, .313 – 2.57, .313 – .627

Usage Conditions

  • Operating Temperature Range  -30 – 120 °C [ -22 – 248 °F ]

Printer/Label Features

  • Number of Labels Across  3

  • Label Style  Die-Cut

  • Label Thickness (Micron) 80

Packaging Features

  • Packaging Method  Booklet

  • Packaging Quantity  30, 60, 90

Other

  • Label Adhesive Type  Permanent Pressure Sensitive Acrylic Adhesive

Reference Number

  • TE Internal Number CAT-T3437-T546

Related Materials
No documentation available.