Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Humidity Sensor Product Type :
RHT
-
Interface Signal Type :
Analog
Electrical Characteristics
-
Nominal Resistance @25°C (kΩ):
10
-
Nominal Resistance Tolerance @25°C (%):
1
-
Supply Voltage (Peak) (VDC):
20
-
Nominal Output @55%RH (at 5 VDC) (V):
2.48
-
Current Consumption (mA):
1.2
-
Output Impedance (Ω):
50
Usage Conditions
-
Operating Temperature Range :
-40 – 110 °C [ -40 – 230 °F ]
-
Humidity Operating Range (%RH):
0 – 100
-
Accuracy (%RH):
±3
-
Temperature Coefficient (%RH/°C):
-.05
-
Sensitivity (mV/%RH):
26
Other
-
β-Value B25/50 (K):
3380
-
Response Time (seconds):
10