Wire Crimp Machines for Low- to Medium-Volume Wire Crimping
Our new T5 and T5+ benchtop terminators will replace our legacy terminator portfolio, offering a low-cost, high-quality solution for low to medium volume wire processing. The terminators are compact, with cost-effective wire processing solutions designed to deliver exceptional performance, flexibility, and reliability. Compatible with various applicator brands, these machines offer advanced features that cater to a wide range of processing requirements, from low to high volumes. With a user-friendly interface, robust capabilities, and optional quality monitoring enhancements, the T5 series ensures superior output and efficiency while optimizing manufacturing space and reducing cost.
NEW PRODUCT - T5 Terminator

Industries and Applications
- Automotive
- Industrial & Commercial Transportation
- Aerospace Defense & Marine
- Appliances
- Industrial
Applications
- High Voltage Battery Connections
- Data Connectivity Applications
- Infotainment, Systems, Safety & In-vehicle networks
- Cooking Applications & Dishwasher Solutions
- Heavy Machinery
- Motor Connections
Benchtop Machines for Crimping Wire and Stripping Wire
Defective Crimp Cut
Optional
With the help of our CQM II, defective crimp cut technology can immediately detect when a bad crimp occurs and cut off the crimped terminal to ensure bad crimps don‘t accidentally pass to the next step in your wire harness manufacturing. Available on select 5K and GII terminators.