HDMI Connectors: Reliable Solution to Connect Audio/Video Equipment

High-definition multimedia interface (HDMI) is a specification that combines video and audio into a single digital interface. Our HDMI connectors offer friction lock design that provides secure electrical contact and smooth cable insertion and extraction for use with DVD players, digital television (DVI) players, set-top boxes, and other audiovisual devices. Our HDMI 2.1 connectors offer 48 gigabits per second of bandwidth to support video and multi-channel audio.

design
Your Project Starts Here - View products in-stock, ready to ship, cost-effective & with no MoQ.

Product Features

HDMI Connectors

  • Full shielding for electrostatic discharge protection
  • Lead-free process available
  • Offered with or without panel flange

5Gbps

Bandwidth

TE HDMI connector and cable assemblies offer five gigabits per second of bandwidth and 19 positions to support video and multi-channel audio.

Target Applications

HDMI Connectors

  • Digital or high-definition TVs
  • Set-top boxes
  • Video game consoles
  • Desktop PCs
  • Medical Imaging Equipment

HDMI 2.1 Connectors

New Product

TE Connectivity’s (TE) high-definition multimedia interface (HDMI) 2.1 technology is the next generation interface for consumer electronics products such as digital television, set-top box, video games, computer and multimedia player. HDMI technology provides extraordinary visual experience through supporting a range of higher video resolutions up to 10K and bandwidth capability is increased  up to 48Gbps.

Key Benefits

HDMI 2.1 Connectors

  • Higher video resolution up to 10K – provide immersive viewing and smooth fast-action detail
  • Higher bandwidth up to 48Gbps – ensure every moment of a video is displayed at its ideal values for depth, detail, brightness, contrast and wider color gamuts at high refresh rates
  • Optimized design – the connector can stand on a board with discrete board design, no reflow soldering
  • Flexible to backward compatible with previous versions of HDMI specifications

10K

Resolution

48Gbps

Bandwidth