What is Serial ATA? Understanding SATA hard drive connectors
Serial ATA (SATA) is the SATA-IO standard interface for storage devices connecting with consumer devices. SATA replaces the parallel ATA bus to meet the increased bandwidth and performance demands of hard disk drive (HDD) storage applications. The SATA interface is still widely used by both HDD and solid state drives (SSD). As an active member of SATA-IO group, we offer many types of SATA connectors, including right angle and vertical PCB mounting orientations, and standard 22-position size in the SATA, slim line SATA, and Micro SATA form factors.
Product Features
SATA Connectors
- Point-to-point link with hot-plugging capability
- Compliant to Serial ATA 3.0 Specification with high speed data transfer rate
- Wide range of selections in height, orientations, and other standard features to meet mechanical requirements
- Alignment-free and slant insertion SATA styles provide solutions for alignment and PCB space saving
Select Applications:
SATA Connectors
- Hard Disk Drives (HDD)
- Solid State Drives (SSD)
- Optical Disk Drives (ODD), including CD, DVD, and Blu-Ray drives
- Desktop and notebook PCs
- Multimedia peripherals
- Mid-range servers
- Storage systems