This main memory connector is engineered for reliable interconnection to the standard memory modules in communications equipment. Manufactured to JEDEC industry standards for single in-line memory modules (SIMM) and dual in-line memory modules (DIMM), our memory sockets provide end latches for module retention and ejection as well as mechanical voltage keying. This type of socket is designed to protect against module stubbing.
Each product family consists of vertical, right-angle, and various-angled configurations in solder tail, press fit, and surface-mount (SMT) mounting options. Our portfolio includes DDR (double data rate) DRAM types of sockets, including DDR2, DDR3, DDR4, and DDR5.
In notebook and desktop computers, our DDR3 sockets provide interconnection to memory modules; our DDR4 connector provides a smaller pitch and higher pin count.
In ultraportables and printers, our low-profile DDR3 SI DIMM sockets reduce connector height by 25%, layout space by 6%, and layout space by 6%. In servers and communications equipment, our fully buffered (FB) DIMM sockets are designed to provide an interface for the high speed and density of FB DIMM modules. With TE memory sockets, you gain reliability of solutions built according to industry standards.