![](/content/dam/te-com/images/industrial-automation-and-control/global/product-hero-rendition/in-ac-industrial-usb-product-hero.jpg/jcr:content/renditions/hero-product-master.jpg)
Industrial USB connectors – The communication standard
USB connectors are rectangular connectors used for communication and power supply (interfacing) between computers, peripherals and other computers.
More reliable than RJ45. TE offers a broad range of industrial USB connectors. The IP20 series features an integrated locking mechanism with audible and tactile feedback, creating an excellent interconnect solution for internal USB cable routing without having to worry about the plug coming loose during transit and use. A sealed and highly reliable version (IP65/IP67) for rugged and harsh environments is also available.
460MB
Data rate per second
40N
Retention force
IP67
Protection level
Features
- USB 2.0 standard, USB type A and B connection system
- Rugged IP20 and Sealed IP67 solution
- Integrated locking mechanism provides excellent strong lock strength
- Secondary locking with metal spring accomplishes higher locking strength
- Available pass-through receptacle style
- Audible bayonet locking function provides reliable connections in harsh environments
- Intermateable with existing USB Type A receptacles
- Bulkhead receptacle mounts to either outside or inside panel cutout
- Protective cover available for the receptacles
Applications
- Factory automation industry
- Industrial printers and diagnostic equipment
- Industrial PC solutions, PLCs
- Industrial data network systems
- Industrial control cabinets and units
- Motion and control, inverters and robotics
- Fieldbus systems
Full Size USB
Product Offerings
-
Series A Receptacles
Flat, right angle and vertical board mount Series A receptacles
-
Series A Plug Kit
Right angle and vertical board mount plug kits
-
Locking Receptacles
Vertical and right angle, through-hole receptacles
-
Latching Plug Kits
Vertical and right angle, board mount plug kits
-
Series B Receptacles
Right angle and vertical board mount receptacles