Stripline RF Connectors and Contacts
TE's Stripline RF connectors and contacts provide USCAR compliant connector systems for high-frequency coaxial connectors within vehicle infotainment applications. Our connectors are available in 1, 2 and HYB 2, 3 positions and headers. We offer coaxial link connectivity solutions for vehicle antenna devices that support Global Positioning Systems (GPS), Global Systems for Mobile Communications (GSM), Wi-Fi and mobile television. Our connector system helps to support increasing demand for low-cost connectors with complex crimping.
Product Features
Stripline RF Connectors and Contacts
Coaxial connection system for radio frequency analog/digital signals with performance up to 4Ghz:
- Cable displacement technology (simliar to insulation displacement connection, IDC)
- “F” crimp termination for center contact
- Box design contact by stamped & formed: > 110N retention force after aging
- Temperature stability up to 105°C
- Available in-line connector
- Applicable coaxial cable : RG316, RG174, 1.5DS. Etc
- USCAR complaint




Applications
Stripline RF Connectors and Contacts
- RF signals between antenna and head units
- Digital signal transmission