![](/content/dam/te-com/images/automotive/global/product-hero-rendition/fakra-hero-1.jpg/jcr:content/renditions/hero-product-master.jpg)
FAKRA Automotive Connector Systems
Automotive manufacturers are increasingly designing safety and vehicle connectivity applications based on high frequency data connections. These include cameras, sensors and antennas that require real-time data transmission where safety is the number one priority. Enabling RF performance up to 6 GHz, TE Connectivity’s FAKRA coaxial connectors offer high performance as well as increased levels of robustness for harsh automotive environments. In addition, the portfolio includes simplified stamped and formed terminals that offer lower mating forces and increased automotive robustness as well as readiness for fully automated cable assembly that can significantly increase efficiency of cable processing and reduce production costs.
14
14 key codes with sealed and unsealed designs
6 GHz
RF performance up to 6 GHz
Features & Benefits
- Stamped and formed terminal variants available optimized for automated manufacturing
- Full product family with 14 key codes, sealed, unsealed, 180° and 90°
- CPA capable
- RF performance up to 6 GHz
- Primary and secondary locks reducing mating force
- Tulip contact / anti-stubbing
- Housing inner ring / anti-scooping
- Fully compliant to USCAR requirements
- Global manufacturing
Applications
- Autonomous driving: 4KADCAM, Night Vision, e-Mirror, Lane Assist, front view cameras, interior cameras, surrounding cameras, rear-view cameras
- Connected vehicle: TCU, 4G/5G, V2X, Wi-Fi/Bluetooth, GPS/GNSS, SDARS
- User experience: FM, DAB, Gesture
Protocols
- FPD-Link III/IV
- GMSL 2/3
- MIPI
- APIX3
- MIPI
- Analog (Antennas)
![gray bar](/content/dam/te-com/images/sensors/global/image-row/gray-bar-1440x40.png)