
DDR3 pin sockets that support 240 pins and more
Our third generation of memory sockets, DDR3 DIMM can enable reliable interconnection to memory modules where peak performance is required. Our DDR3 pin sockets support 240 pins and provide end latches for module retention and ejection, as well as mechanical voltage keying. The contact design helps protect against module stubbing.
Product Features
DDR3 Memory Sockets
- Designed to accept standard JEDEC memory modules
- Low resistance vertical through-hole socket available
- SO DIMM's are offered in several stacking heights to maximize board space
- Vertical through-hole sockets available in three tail lengths to accommodate most board thicknesses
168
Memory module pin count
The dual inline memory module (DIMM) is a memory module with 168 pins. DIMMs are commonly used today and support 64-bit transfer. They have been the predominant type of memory module since Intel P5-based Pentium processors began to gain market share.
TE's DIMM sockets address interconnect requirements across server, communications, and notebook platforms. This product portfolio is designed around JEDEC industry standards. Sockets are offered with a variety of features designed to meet high speed data applications where peak performance is required.
Featured Product Options
DDR3 Sockets
- DDR3 DIMM Vertical Through Hole
- DDR3 DIMM Vertical Surface Mount
- DDR3 DIMM Right Angle Surface Mount
- Mini DIMM Right Angle Surface Mount