![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/product-hero-rendition/baureihe-26-99-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
KISSLING Series 26 (99) High Performance Dual Coil Relays
Our high-performance Series 26 (99) dual coil relay features bidirectional current sensing and monitoring with programmable thresholds and an automatic shutdown function. This dual coil relay features extremely high shock and vibration resistance resulting from careful design and an optimized magnetic circuit.
High Performance Relays
Series 26 (99)
The sealing technology used in these relays meets or exceeds both the IP67 and IP6K9K (steam pressure cleaning) protection standards.
This series of relays is well suited for various applications in severe conditions on commercial military and aviation vehicles.
Other important advantages are low heat generation in the contact area based on low contact voltage drop, a compact design, low holding current, silver alloy contact material and the use of mechanical and high thermal stability insulating compounds. Both the terminals and housing are protected against corrosion. These relays are available with a wide variety of configuration options including contact configurations (NO; NC; NO/NC) and coil voltages (12 V, 24/28 V). Various bracket styles are available to enable solutions for your installation conditions. Also available are optional suppression devices to eliminate electromagnetic interference at the coil and optional auxiliary contacts.
Detailed information regarding the various types is available on request. Custom relays can be developed in accordance with client specifications.
10G
Vibration resistance
30G
Shock resistance
+85°C
Maximum environmental operating temperature
Product Features | Technical Data | Application Areas |
---|---|---|
|
|
|
KISSLING Series 26 (99) High Performance Relays
![100A - 500A HIGH PERFORMANCE RELAY WITH ELECTRONIC](/content/dam/te-com/images/industrial-and-commercial-transportation/global/author-driven/special-images/pictrues-series-26-99/resized-images/baureihe-26-99-620x250.jpg)
100A - 500A High Performance Relay with Electronic Sensing
- 2PST
- Bidirectional current sensing & monitoring with programmable thresholds and automatic shutdown function
- Safety shutoff by low-voltage or over-temperature
- Low-power coil control input for direct connection to ECU
- Status output for monitoring switch position