![](/content/dam/te-com/images/appliances/global/product-hero-rendition/rzf-relays.jpg/jcr:content/renditions/hero-product-master.jpg)
Power PCB Relays with Top Mounted Quick Connect Tabs for Load Connections
TE Connectivity's space-saving RZF relays are printed circuit board relays with top mounted quick connect tabs for load connections. This permits the load current to be kept off the board. With a lower profile than some similar relays and ratings up to 16A, RZF relays may be suitable for microwave ovens, water heaters, electric cooking ranges, vending machines, and other industrial/commercial applications.
Designed for applications where it is desirable to keep load currents up to 16A off the PC board (PCB), RZF single-pole, normally open relays offer top-mounted quick connect tabs for load connections. With a mounted height of only 27.6 mm (1.09 in) including tabs, the RZF relay has a lower profile than similar competitive relays. This saves valuable space above the PCB and permits a cover or other component to be placed closed to the PCB. Production on a fully automated line helps to assure a high level of consistent quality and also helps to hold down cost. Compliance with IEC 60335-1, 5th edition, supports applicability in home appliances.
<28mm
mounted height including tabs
16A
contact rating at 250VAC, 85°C
≥5kV
contact-to-coil dielectric
Key Features
- 1 Form A (1 NO) contacts rated 16 amps at 250 volts AC
- THT PCB terminals plus top mounted 4.8 x 0.5 mm (.187 x .020 in) quick connect tabs for load connections
- Mounted height of only 27.6 mm (1.09 in) including tabs
- Operates in ambients of up to 85°C
- 5-48 volt DC coils require 530mW coil power
- ≥5kV dielectric contact-to-coil
- Fully automated manufacture helps assure consistent quality while holding down cost
- Complies with IEC 60335-1, 5th Edition (Glow Wire Test)
- UL Recognized, file E214025
- VDE approved, certificate 40046175
- CQC approved, certificate 17002175064
Key Applications
- Microwave ovens
- Electric cooking ranges
- Water heaters
- Vending machines
- Other industrial and commercial controls where it may be desirable to keep load currents off the PCB