![](/content/dam/te-com/images/sensors/global/product-hero-rendition/Position-Angular_470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
RVDT/RVIT Position Sensors
RVDT (Rotary Variable Differential Transformer) and RVIT (Rotary Variable Inductive Transducer) sensors feature precision ball bearings and non-contact inductive magnetic coupling for extremely long cycle life and virtually infinite resolution. Various off-the-shelf and custom packaging options are available for the most demanding application requirements. Our AC operated RVDTs are compatible with our full line of signal conditioners, panel displays and mini-controllers.
Product Features
- AC operated RVDTs measure rotary position up to ±60 degrees
- DC RVDTs and RVITs measure up to ±75 degrees with DC voltage output
- Custom measurement ranges are available
Rotary Position
RVDTs & RVITs
- Function: Measure absolute angular position
- Technology: Rotary Variable Transformer; infinite resolution; long cycle life
- Applications: Very demanding environment - High vibrations/shocks
- Temperature range: 150 Deg. C (AC)
- Excitation/Power: AC voltage; DC voltage or current
- Output: AC or DC low voltage; 4-20mA
- Angular Ranges: ±15 to ±60 degrees
- Package: AISI 400 series stainless steel; aluminum; open PCB
- Designs: Standard catalog; standard-expect; custom (RVIT-Z)
Featured Application
RVDT Sensor & RVIT Sensor
-
AC RVDT
The R30A RVDT (Rotary Variable Differential Transformer), an angular position sensor is known for its proprietary noncontact design, resulting in significantly enhanced long-term reliability compared to conventional rotary devices like synchros, resolvers, and potentiometers.
-
DC RVDT
The R30D RVDT (Rotary Variable Differential Transformer) is an exceptional DC-operated rotary position transducer featuring a non-contact design. Its integrated signal conditioning allows seamless operation from a bipolar ±15 VDC power supply while delivering a high-level DC output proportional to the device's full angular sensing range.
-
DC RVIT
The R120LC RVIT (Rotary Variable Inductance Transducer), an economical and DC-operated non-contact angular position sensor. This advanced sensor offers a seamless 0.5 to 4.5VDC output, maintaining a ratio metric relationship with the supply voltage and proportionally reflecting the angular position within its 120-degree sensing range.