Wiring protection for mil/aero applications
TE's Raychem convoluted tubing is available in Helical HCTE and Annular Convolex styles to offer mechanical protection for electrical wiring systems in applications requiring flexibility and good resistance to a variety of fluids. Widely used in the military and commercial aerospace industries, Raychem Convolex tubing has an operating temperature range of -55 °C to 150°C, while the HCTE is rated higher to 200°C.
Product Features
- Highly-flexible
- High crush resistance
- Flame retardant
- Fluid-resistant
- Not heat-shrinkable
- Available in helical and annular convolutions
- Threads to Raychem backshell adapters
Convoluted tubing is non-heat-shrink tubing that is highly flame-retardant and has a high crush resistance and abrasion resistance.
Helical Convolex Tubing
HCTE
Used as a conduit to provide mechanical protection for electrical wiring systems in applications requiring flexibility, high-temperature performance and good resistance to a variety of fluids. Widely used in the military and commercial aerospace industries. Can be used in conjunction with other Raychem brand components to form an integrated harnessing system.
Operating Temperature Range
-55oC to 200oC
Series | Military Specifications |
---|---|
HCTE | VG 96936 Part 6 |
Annular Convolex Tubing
Convolex
Convolex non heat-shrinkable tubing is manufacture from radiation cross-linked Polyvinylidene fluoride. It forms the basis of a total harnessing system, comprising strain tape, terminations and TE Raychem branded heat-shrinkable molded parts. Convoled tubing offers good resistance to mechanical damage in the form of abrasion resistance and high crush strength, whilst being extremely light.
Operating temperature range
-55oC to 150oC
Typical Applications
- Protection over wire harness bundle
- Protect equipment cables from abrasion
- Use in temporary or prototype circuits