Easy, Efficient Installation
The transparent polyvinylidene fluoride or polyolefin insulation sleeves provide encapsulation, inspectability, insulation and the ideal solution to center conductor breakage problems. SolderSleeve terminators are designed for applications with temperatures up to 150°C. SolderSleeve coaxial cable terminators provide transparent insulation, prefluxed solder and preinstalled termination leads in a one-piece design, providing dependable, easy-to-install terminations in coaxial cable applications, including printed circuit boards.
Product Features:
Coaxial Cable Termination
- One-piece design
- Easy installation
- Lower installed cost Transparent sleeve
- Prefluxed solder
TE Connectivity’s (TE) dependable, economical wire and cable termination products provide solutions for hundreds of wire and cable interconnect requirements. All wire termination products are housed inside transparent heat-shrinkable insulation sleeves, which provide inspectability and can provide various levels of environmental protection. Most Raychem brand termination products incorporate a fluxed solder preform, which is essential for a highly controlled soldering process.
SolderSleeve Coaxial Cable Terminators
Product Options
Product Series | Max. Operating Temp. | Use on Cables Rated (Min) | Cable Shield Plating |
---|---|---|---|
B-155, CWT | 125oC (257oF) | 85oC (185oF) | Tin, Copper |
B-02X/B-04X | 150oC (302oF) | 125oC (257oF) | Tin, Silver |
D-181 | 150oC (302oF) | 125oC (257oF) | Tin, Silver |
D-184 | 125oC (257oF) | 85oC (185oF) | Tin |
Also Available with a preinstalled lead. See page above.
SolderSleeve PCB/Coaxial Cable Terminators
Product Options
Product Series | Typical Application Performance | Shield Method | Operating Temperature |
---|---|---|---|
D-607 | Matched impedance up to 2.3 GHz | Metal body | -55oC to 150oC (-67oF to 302oF) |
B-046 | Effective transmission up to 100 MHz | Pin to ground | -55oC to 150oC (-67oF to 302oF) |
See page above for product selection process.
RF One-Step BNC/TNC Connectors
Product Options
Body/Pin Plating | Ohms | Connector Size | Connector Style | Connector Type | Contacts |
---|---|---|---|---|---|
Nickel-plated brass body | 50 ohmns | Small | -00 Straight plug | See catalog above | Male |
Gold-plated brass pin | 75 ohmns | Medium | -01 Right-angle plug | See catalog above | Female |
Large | -02 Straight bulkhead jack | See catalog above | |||
-03 Straight jack | See catalog above | ||||
-04 Straight panel jack | See catalog above |
See page above for more product details.
Select Applications:
Coaxial Cable Termination
Cable harnessing and repair for:
- Maintenance repair operations (MRO)
- Commercial aviation
- Military aerospace
- Ground defense
- Automotive after-market