Click to watch our 800G OSFP active copper cable (ACC) demonstrate the latest in TE’s bulk cable and termination technology.

Industry Tradeshow
DesignCon 2023
Enabling Next Gen Architectures
January 31, 2023 - February 2, 2023
Santa Clara Convention Center
Santa Clara, CA | USA
DesignCon 2023 Demos
Click to watch our innovative solutions we presented at DesignCon 2023.
Click to watch our 224G Gbps AdrenaLINE Catapult near-chip connector enable Over-The-Board (OTB) pluggable IO ports as well as cabled backplane systems (AdrenaLINE Slingshot).
Click to watch our cabled riser technology enable next levels of system configurability and modularity for system architects and designers.
Click to watch our latest cable technologies and OSFP connector design along with advanced termination techniques and advanced PCB laminates. Here we are demonstrating this with Intel’s 224G PHY test chip and our OSFP224G Passive Direct Attach Cable (DAC).
Click to watch our demo showcasing TE’s OTB (Over The Board) cabling system comprised TE’s OIF compliant Co-Packaged Copper module mated to TE’s OIF compliant microLGA fine pitch socket technology.
Click to watch our power connectors in a live, visual format.
Click to watch our LEMBAS LTE/GNSS USB modem for LTE CAT4 network (downlink: 150 Mbps, uplink: 50 Mbps) and Integrated GPS tracking designed for use on a wide array of single board computers (SBCs) utilizing ARM processors (32-bit and 64-bit) and running Debian or Ubuntu based Linux OS.
Featured Products
-
OSFP Connectors & Cable Assemblies
TE’s Octal Small Form Factor Pluggable (OSFP) connectors and cable assemblies address next-generation data center needs by supporting aggregate data rates of 200 Gbps and up to 400 Gbps. These products are designed for both 28G NRZ, 56G and 112G PAM-4 protocols.
-
QSFP-DD Interconnects
QSFP-DD (quad small form-factor pluggable double density) doubles the density of QSFP interconnects with an eight-lane electrical interface capable of 28 Gbps NRZ, 56 Gbps PAM-4 to achieve 200 or 400 Gbps aggregate per port. Our QSFP-DD connector portfolio’s backwards compatibility allows existing QSFP modules to be plugged into QSFP-DD ports.
-
Active Optical Cable Assemblies
Our active optical cable assembly portfolio provides improved cable flexibility and longer reach, as compared to both traditional passive copper solutions and emerging active copper and active electrical (ACC/AEC) cable solutions, supporting high performance computing, data center and networking interconnect applications.
-
SFP Connector Types: SFP-DD, SFP28, SFP56, SFP112, SFP+, zSFP+
Our broad SFP portfolio of small form-factor pluggable (SFP) connectors can provide comprehensive and customizable solutions to address your I/O interconnects. The SFP portfolio connectors is designed to transfer data at speeds of up to 56G PAM-4 and 112G PAM-4. Choose from SFP-DD, SFP28 & SFP56, SFP+, and SFP products, depending on your system architecture, e.g. PCB space, speed, channel and port density requirements.
-
LEMBAS USB Modem
Our Lembas LTE/GNSS USB Modem for LTE CAT4 network and GPS tracking is designed for use on a wide array of single board computers (SBCs) utilizing ARM chip-sets. Plug-and-play features and 1-command initial set-up enables instant access to cellular connectivity and GPS tracking in an easy-to-use package.
DesignCon 2022 Demos
Click to watch our innovative solutions we presented at DesignCon 2022.
This paper aims at optimizing the crosstalk of BGA and connector component.

Industry Tradeshow
DesignCon 2023
Enabling Next Gen Architectures
January 31, 2023 - February 2, 2023
Santa Clara Convention Center
Santa Clara, CA | USA
DesignCon 2023 Demos
Click to watch our innovative solutions we presented at DesignCon 2023.
Click to watch our 800G OSFP active copper cable (ACC) demonstrate the latest in TE’s bulk cable and termination technology.
Click to watch our 224G Gbps AdrenaLINE Catapult near-chip connector enable Over-The-Board (OTB) pluggable IO ports as well as cabled backplane systems (AdrenaLINE Slingshot).
Click to watch our cabled riser technology enable next levels of system configurability and modularity for system architects and designers.
Click to watch our latest cable technologies and OSFP connector design along with advanced termination techniques and advanced PCB laminates. Here we are demonstrating this with Intel’s 224G PHY test chip and our OSFP224G Passive Direct Attach Cable (DAC).
Click to watch our demo showcasing TE’s OTB (Over The Board) cabling system comprised TE’s OIF compliant Co-Packaged Copper module mated to TE’s OIF compliant microLGA fine pitch socket technology.
Click to watch our power connectors in a live, visual format.
Click to watch our LEMBAS LTE/GNSS USB modem for LTE CAT4 network (downlink: 150 Mbps, uplink: 50 Mbps) and Integrated GPS tracking designed for use on a wide array of single board computers (SBCs) utilizing ARM processors (32-bit and 64-bit) and running Debian or Ubuntu based Linux OS.
Featured Products
-
OSFP Connectors & Cable Assemblies
TE’s Octal Small Form Factor Pluggable (OSFP) connectors and cable assemblies address next-generation data center needs by supporting aggregate data rates of 200 Gbps and up to 400 Gbps. These products are designed for both 28G NRZ, 56G and 112G PAM-4 protocols.
-
QSFP-DD Interconnects
QSFP-DD (quad small form-factor pluggable double density) doubles the density of QSFP interconnects with an eight-lane electrical interface capable of 28 Gbps NRZ, 56 Gbps PAM-4 to achieve 200 or 400 Gbps aggregate per port. Our QSFP-DD connector portfolio’s backwards compatibility allows existing QSFP modules to be plugged into QSFP-DD ports.
-
Active Optical Cable Assemblies
Our active optical cable assembly portfolio provides improved cable flexibility and longer reach, as compared to both traditional passive copper solutions and emerging active copper and active electrical (ACC/AEC) cable solutions, supporting high performance computing, data center and networking interconnect applications.
-
SFP Connector Types: SFP-DD, SFP28, SFP56, SFP112, SFP+, zSFP+
Our broad SFP portfolio of small form-factor pluggable (SFP) connectors can provide comprehensive and customizable solutions to address your I/O interconnects. The SFP portfolio connectors is designed to transfer data at speeds of up to 56G PAM-4 and 112G PAM-4. Choose from SFP-DD, SFP28 & SFP56, SFP+, and SFP products, depending on your system architecture, e.g. PCB space, speed, channel and port density requirements.
-
LEMBAS USB Modem
Our Lembas LTE/GNSS USB Modem for LTE CAT4 network and GPS tracking is designed for use on a wide array of single board computers (SBCs) utilizing ARM chip-sets. Plug-and-play features and 1-command initial set-up enables instant access to cellular connectivity and GPS tracking in an easy-to-use package.
DesignCon 2022 Demos
Click to watch our innovative solutions we presented at DesignCon 2022.
This paper aims at optimizing the crosstalk of BGA and connector component.