Connectivity for all of your creations
An LTE/GNSS Modem offers plug and play connectivity for a wide range of IoT devices or home-built projects, using a variety of technologies and platforms. LTE/GNSS modems allow for LTE wireless connectivity and global positioning inputs, giving your hardware the connection to bring your project to the next level. We provide a wide range of LTE/GNSS solutions, providing stable connections with minimal interference to other devices.
With our LTE/GNSS USB modem, the only limit is your imagination! These devices provide an easy plug-and-play LTE and CAT4 network connection, via a robust USB interface, to a variety of small board computers (SBCs)
utilizing the popular ARM chip-set. Through a single-command setup process, you can bring near-instant internet and GNSS access to a wide variety of projects.
New product
LEMBAS LTE/GNSS USB modem
Our Lembas LTE/GNSS USB modem for LTE CAT4 network and GPS tracking is designed for use on a wide array of single board computers (SBCs) utilizing ARM chip-sets. Plug-and-play features and 1-command initial set-up enables instant access to cellular connectivity and GPS tracking in an easy-to-use package.
Device includes a built-in Pod Group SIM card which can be easily activated via the Pod Group’s Luner platform. Device also functions as a USB flash drive (mass storage device), and with a limited installation footprint, allows freedom of placement without obstructing adjacent USB ports on the SBC.


Product benefits
- Plug-and-play Operation
- Single-command initial installation process
- Integrated GPS tracking
- USB mass storage device functionality
- Compatible with a variety of single board computers (SBCs) with an ARM processor
- Built-in Pod Group IoT SIM card included
- End-Device certified with integrated antennas
Product features
- Full compatibility on SBCs with ARM processors running Linux OS i.e. Debian & Ubuntu.
- Easy installation initiated by entering a single command on terminal.
- Plug and play operation – LTE and GPS connection ready on boot-up.
- Reliable data connection subscription offered through Pod Group. Device arrives pre-installed with a Pod Group SIM card.
- Small device footprint and flexible connection options allow for multiple connection options allowing for a wide-array project design choices.
- Product offered through a wide distribution network.
Plug-and-play features and a single-command initial set-up enables instant access to cellular connectivity and GPS tracking in an easy-to-use package offered through Pod Group.