HVAC Tech Chat

Sealed Connectors In Harsh Enviornments

Take the heat off your search and discover sealed connectors for HVAC systems.

sealed connector

BUILT TO ENDURE, ENGINEERED TO PROTECT

When it comes to sealed protection, TE Connectivity offers rugged connectors and high-performance heat shrink tubing designed for the harshest environments – exposure to moisture, dust, debris, shock, and vibration. Engineers face the challenge of designing for safety and durability while meeting global industry safety standards. Selecting the right connector for harsh environments doesn’t need to be difficult. TE Connectivity offers a robust portfolio of IP-rated sealed connectors that provide protection when you need it most. Our connectors can help you design for ingress protection, ergonomics, miniaturization, and product safety. Additionally, heat shrink tubing is a versatile product that can cover and encapsulate many different substrates of varying sizes. One of its main features is the ability to conform and adapt to form over complex shapes. With a range of sizes, materials, and shrink ratios available, heat shrink tubing enables a snug fit and optimal performance in any environment. At TE, we provide connectivity solutions that meet complex application needs with a single connection.

EXPLORE DESIGN NAVIGATORS

Sealed Connectors & Heat Shrink Tubing

Download the connector and heat shrink tubing design vavigators to find the ideal connector and the correct tubing size for your application needs. Ensure your design's success by exploring these comprehensive solution guides today. 

Sealed Connector
Video Player is loading.
Current Time 0:00
Duration 0:54
Loaded: 0%
Stream Type LIVE
Remaining Time 0:54
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected
    • en (Main), selected
    Sealed Signal Connector Solutions
    2.5mm Signal Double Lock (SDL) Connectors

    Protection With Performance - Our 2.5mm Sealed Signal Double Lock connectors provide IP67 rated protection against water and dust in a space-saving 2.5mm center-line spacing, offering an ideal miniaturized solution for today's smaller designs.

    Sealed Signal Connector Solutions
    2.5mm Signal Double Lock (SDL) Connectors

    Protection With Performance - Our 2.5mm Sealed Signal Double Lock connectors provide IP67 rated protection against water and dust in a space-saving 2.5mm center-line spacing, offering an ideal miniaturized solution for today's smaller designs.

    Video Player is loading.
    Current Time 0:00
    Duration 2:27
    Loaded: 0.00%
    Stream Type LIVE
    Remaining Time 2:27
     
    1x
      • Chapters
      • descriptions off, selected
      • captions off, selected
      • en (Main), selected
      Protect Your Connection with Sealed Power Connectors
      Power Versa-Lock Connectors

      The Power Versa-Lock connector system brings a variety of design features to deliver a safe and reliable connection. Watch this video to learn more about the components available to secure a Power Versa-Lock connector.

      Protect Your Connection with Sealed Power Connectors
      Power Versa-Lock Connectors

      The Power Versa-Lock connector system brings a variety of design features to deliver a safe and reliable connection. Watch this video to learn more about the components available to secure a Power Versa-Lock connector.

      HVAC Tech Chat series
      Unlock the future of HVAC innovation in our exclusive webinar series
      orange bar